VAL-MS 350VF - Type 2 surge arrester
2856582

Surge voltage arrester consisting of base element with protective plug with a connection in series with a varistor and a gas-filled spark gap, for mounting on NS 35/7.5, nominal voltage: 230 V AC, 1-channel

Докладно про виріб









Сумісна продукція



Переваги

Quality proven millions of times over in the widest range of applications
Rapid installation with bridges, thanks to industry-standard overall width of 1 HP
Easy testing and insulation measurement, thanks to pluggable protection modules
Suitable for use in insulation-monitored systems due to combination of varistor and gas discharge tube free of leakage current
Can be used in applications with increased insulation strength, e.g., railway technology