FOC-TRX-SFP-1G-LX-ET - Transceiver
1334212

Singlemode SFP transceiver for transmission up to 1 Gbps over 10 km at wavelengths of 1,310 nm in the extended temperature range

Докладно про виріб









Сумісна продукція



Переваги

Maximum flexibility, thanks to the non-proprietary multi-source agreement (MSA)
Superior system availability, thanks to Plug and Play during operation
Future-proof, thanks to RoHS 2 conformity
Maximum data transmission quality
Interference-free data transmission, even for EMC-sensitive applications
Reliable data transmission in the extended temperature range