TOOL-WRAP-2
-
Tool set
1200100
Wrap-up tool bag, equipped with: cable cutter, stripping tools for standard conductors of 0.08 mm2 ... 16 mm2, removal tool up to Ø 40 mm, CRIMPFOX CENTRUS 6H crimping pliers for conductors of 0.14 mm2 ... 6 mm2, VDE screwdriver, slender design, slotted: 0.6 x 3.5/0.8 x 4.0/1.0 x 5.5, crosshead: PH1/PH2/PZ1/PZ2
Докладно про виріб
Сумісна продукція
Переваги
Universal tool sets, with cutting, stripping, crimping, and testing tools from the TOOL fox tool range
Rugged and heavy-duty tool bags