Marshalling panel, without actuating push button, nom. voltage: 250 V, nominal current: 8 A, connection method: Push-in connection, 1st, 2nd, 3rd, 4th, 5th, 6th, 7th and 8th level, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Розподілювачі для розподілу потенціалів
Розподілювачі дозволяють компактно і чітко розподіляти сигнали в середовищі автоматизації. Розподілювачі та матричні клеми доступні у виконаннях з різною кількістю полюсів. Колірне кодування провідників і точок з’єднання, а також масштабне маркування забезпечують інтуїтивно зрозумілий і безпечний монтаж розподільників потенціалів.
Potential distributors, without actuating push button, nom. voltage: 250 V, nominal current: 17.5 A, connection method: Push-in connection, 1st, 2nd, 3rd and 4th level, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, mounting: NS 35/7,5, NS 35/15, color: blue, color of connection elements: white, red
Potential collective terminal, In the end application, the applicable safety regulations for overload and short-circuit protection on the connected conductors must be considered., nom. voltage: 1000 V, nominal current: 57 A, Load contact, connection method: Push-in connection, Rated cross section: 10 mm2, cross section: 0.5 mm2 - 16 mm2, Line contact, connection method: Screw connection, Rated cross section: 35 mm2, cross section: 1.5 mm2 - 50 mm2, mounting: NS 35/7,5, NS 35/15, color: red
Marshalling panel, without actuating push button, nom. voltage: 250 V, nominal current: 10 A, connection method: Push-in connection, 1st, 2nd, 3rd and 4th level, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, mounting: NS 35/7,5, NS 35/15, color: blue, color of connection elements: white
Potential distributors, with infeed option to 6 mm2, without actuating push button, nom. voltage: 250 V, nominal current: 17.5 A, connection method: Push-in connection, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, Feed-in stage, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: gray, color of connection elements: black
Marshalling panel, without actuating push button, nom. voltage: 250 V, nominal current: 10 A, connection method: Push-in connection, 1st, 2nd, 3rd and 4th level, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Potential distributors, with infeed option to 6 mm2, without actuating push button, nom. voltage: 250 V, nominal current: 17.5 A, connection method: Push-in connection, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, Feed-in stage, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: gray, color of connection elements: black
Marshalling panel, without actuating push button, nom. voltage: 250 V, nominal current: 8 A, connection method: Push-in connection, 1st, 2nd, 3rd, 4th, 5th, 6th, 7th and 8th level, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, mounting: NS 35/7,5, NS 35/15, color: gray, color of connection elements: white, red
Potential distributors, without actuating push button, nom. voltage: 250 V, nominal current: 17.5 A, connection method: Push-in connection, 1st, 2nd, 3rd and 4th level, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, mounting: NS 35/7,5, NS 35/15, color: gray, color of connection elements: black
Potential collective terminal, In the end application, the applicable safety regulations for overload and short-circuit protection on the connected conductors must be considered., nom. voltage: 1000 V, nominal current: 57 A, Load contact, connection method: Push-in connection, Rated cross section: 10 mm2, cross section: 0.5 mm2 - 16 mm2, Line contact, connection method: Screw connection, Rated cross section: 35 mm2, cross section: 1.5 mm2 - 50 mm2, mounting: NS 35/7,5, NS 35/15, color: blue
Переваги
- Збільшення щільності сигналів щонайбільше на 20 % завдяки компактній конструкції
- Вільне конфігурування кольорового кодування призначення провідників і точки з’єднання для інтуїтивно зрозумілого і безпечного монтажу
- Зручна перевірка завдяки вільно доступним тестовим гніздам 2,3 мм
- Суцільне маркування великих поверхонь
- Зниження логістичних витрат завдяки уніфікованому системному приладдю CLIPLINE complete
Розподілювачі
Розподільний з’єднувач PTRV 8
Розподілювач для компактного розподілу сигналів
Розподілювачі забезпечують максимальну щільність сигналу і займають до 20 % менше місця завдяки компактній ярусній конструкції. Розподільні з’єднувачі легко монтуються шляхом безпроблемного встановлення на DIN-рейку NS 35. Завдяки вільному доступу до тестових гнізд 2,3 мм розподілювача ви можете легко перевірити окремі точки підключення. Уніфіковане приладдя CLIPLINE complete дає змогу знизити витрати на складське зберігання й логістику.
Розподілювачі доступні як підготовлені варіанти в різноманітних стандартизованих комбінаціях кольорів, наприклад, відповідно до стандарту DIN VDE 0815, а також як варіанти для вільного монтажу.
Розподілювачі потенціалів із подачею живлення та без неї
Розподілювач потенціалів для впорядкованого розподілу потенціалів
На відміну від розподілювачів, розподілювачі потенціалів несуть лише один потенціал. Вони доступні як із подачею живлення, так і без неї, і передбачають можливість швидкого та простого розширення за допомогою стандартизованих перемичок FBS. Розподілювачі потенціалів, як і розподілювачі, забезпечують максимальну щільність сигналів і теж легко фіксуються на DIN-рейці NS 35.
Розподілювачі
Конфігуратор для розподілювачів PTRV
Створіть конфігурацію індивідуального розподілювача для прозорого розподілу сигналів для систем автоматизації.
Брошура щодо розподілювачів і матричних клем
Завантаження
Бажаєте отримати друковані матеріали щодо наших розподілювачів і розподілювачів потенціалів? Нижче ви знайдете нашу брошуру про вироби та брошуру про якість.