CASE PTFIX L-BOXX DE - System package
1092040

PTFIX set in a practical Sortimo L-BOXX 102 system case. 90 distribution blocks, including with feed-in contact (rated cross-section 6 mm2) and pick-off contacts (rated cross-section 2.5 mm2), 40 monoblocks (rated cross-section 2.5 mm2), 60 DIN rail adapters, 20 screw flanges, jumpers, and marking material

Докладно про виріб










Сумісна продукція