Insertable stripping blades: 1212151 WIREFOX 4/SB, 1212152 WIREFOX 10/SB, and 1212314 WIREFOX 6SC/SB, direct replacement: 1212153 WIREFOX 16/SB
WIREFOX 16 CUS
-
Stripping tool
1212761
Stripping tool, laser marked according to customer specifications, for cables and conductors from 4 - 16 mm2, self-adjusting, stripping length of up to 18 mm, cutting capacity of up to 10 mm2 stranded/1.5 mm2 solid, replaceable stripping blade
Докладно про виріб
Сумісна продукція
Переваги
Flexible, adjustable limit stop for the stripping length
Practical integrated wire cutter
WIREFOX ... stripping pliers feature an automatic adjustment mechanism for a wide range of different types of insulation and conductor diameters