TC-EC56F-DO16-ESD-A-TRC - Module carrier
2904679

Termination carrier for connecting 16 PSR-FSP modules to digital output cards of the Invensys Triconex controller via ELCO connector 8016, 56-pos. Solution for Emergency Shut Down (ESD) applications. Suitable for Invensys Triconex 3625 card.

Ця продукція вимагає додаткових виробів для експлуатації. Необхідні приналежності

Докладно про виріб









Сумісна продукція




Переваги

Mechanically decoupled PCB
Robust aluminum profile with integrated DIN rail
Side parts with integrated end clamps
System connection, ELCO connector 8016 socket strip, 56-pos.
Simple or redundant supply, decoupled from diode, protected against polarity reversal
Error message in the event of power supply failure or fuse fault
Relay output (N/O contact, floating) and flashing LED for error message
Undervoltage monitoring at input at < 18 V DC
Suitable for safe state off applications
Cable sets for signal connection are not supplied as standard and must be ordered separately