TC-D37SUB-AIO16-EX-PS-UNI - Module carrier
2902932

Universal termination carrier for connecting 16 MACX Analog Ex i signal conditioners to digital or analog I/O cards, via D-SUB connector, 37-pos. (1:1 connection), with HART multiplexer connection

Ця продукція вимагає додаткових виробів для експлуатації. Необхідні приналежності

Докладно про виріб










Сумісна продукція




Переваги

Mechanically decoupled, passive PCB
Robust aluminum profile with integrated DIN rail
Side parts with integrated end clamps
D-SUB pin strip system connection, 37-pos. (1:1 connection)
Simple or redundant supply (decoupled from diode, protected against polarity reversal) and monitoring function implemented via separate DIN rail module
Interface for connection to HART multiplexer
Cable sets for signal connection are supplied as standard and do not have to be ordered separately