TC-2KS50-DO16-EX-PR-RS - Module carrier
2905678

Termination Carrier for redundantly connecting 16 MACX Analog Ex i solenoid drivers to digital output cards of the Yokogawa ProSafe RS controller, via two KS50 connectors, 50-pos. Suitable for Yokogawa SDV541 card.

Ця продукція вимагає додаткових виробів для експлуатації. Необхідні приналежності

Докладно про виріб










Сумісна продукція




Переваги

Mechanically decoupled, passive PCB
Redundant system connection, 50-pos. (KS/AKB-compatible)
Simple or redundant supply (decoupled from diode, protected against polarity reversal) and monitoring function implemented via separate DIN rail module
Robust aluminum profile with integrated DIN rail
Side parts with integrated end clamps
Cable sets for signal connection are supplied as standard and do not have to be ordered separately