TC-2KS50-DI32-2EX-PR-CS - Module carrier
2904676

Termination Carrier for redundantly connecting 16 two-channel MACX Analog Ex i NAMUR signal conditioners to digital input cards of the Yokogawa Centum VP controller, via two KS50 connectors, 50-pos. Suitable for Yokogawa ADV151 and ADV161 cards.

Ця продукція вимагає додаткових виробів для експлуатації. Необхідні приналежності

Докладно про виріб










Сумісна продукція




Переваги

Mechanically decoupled, passive PCB
Redundant system connection, 50-pos. (KS/AKB-compatible)
Simple or redundant supply (decoupled from diode, protected against polarity reversal) and monitoring function implemented via separate DIN rail module
Robust aluminum profile with integrated DIN rail
Side parts with integrated end clamps
Cable sets for signal connection are supplied as standard and do not have to be ordered separately