TC-2D37SUB-DO16-ESD-AR-UNI - Module carrier
2902913

Universal termination carrier for redundantly connecting 16 PSR-FSP modules to digital output cards, via two D-SUB connectors, 37-pos. (1:1 connection). Solution for Emergency Shut Down (ESD) applications.

Ця продукція вимагає додаткових виробів для експлуатації. Необхідні приналежності

Докладно про виріб









Сумісна продукція




Переваги

Mechanically decoupled PCB
Robust aluminum profile with integrated DIN rail
Side parts with integrated end clamps
Redundant D-SUB pin strip system connection, 37-pos. (1:1 connection)
Simple or redundant supply, decoupled from diode, protected against polarity reversal
Error message in the event of power supply failure or fuse fault
Relay output (N/O contact, floating) and flashing LED for error message
Undervoltage monitoring at input at < 18 V DC
Suitable for safe state off applications
Cable sets for signal connection are not supplied as standard and must be ordered separately