SACC-FP-M-M12-THR PP - Housing screw connection
1027679

Housing screw connection, Pin, M12-Push-pull external locking, THR and wave soldering, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Докладно про виріб








Сумісна продукція


Переваги

Manufacturer-independent M12 push-pull locking system for maximum availability
Easy and quick cabling of devices and systems in hard-to-reach areas
Easy device integration, thanks to mechanical port screw connections with threaded fastening
Flexible PCB assembly: two-piece connectors for wave and THR soldering