QPD H 4PE2,5 BK - H distributor
1406370

QUICKON H-distributor, black, 4+PE pos., 690 V/20 A, without QUICKON nut

Ця продукція вимагає додаткових виробів для експлуатації. Необхідні приналежності

Докладно про виріб









Сумісна продукція




Переваги

Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
Robust throughout: housing with IP68/IP69K and IK07 protection for a wide range of applications
Safer connection with mechanical coding to protect against mismatching, and touch-proof protection in accordance with DIN EN 0105
Flexible and compact - by connecting connections internally, H and T-distributors can be used to branch master cables or they can be used as star distributors