QTC 1,5/ 1P-PE - Protective conductor terminal block
3050099

Protective conductor terminal block, number of connections: 2, connection method: Fast/plug-in connection, 1st level connection left, cross section: 0.25 mm2 - 1.5 mm2, 1st level connection right, mounting type: NS 35/7,5, NS 35/15, color: green-yellow

Докладно про виріб









Сумісна продукція



Переваги

Ground terminal blocks of the same shape are available
Tested for railway applications