SACC-CI-M12FSY-8CON-L90 - Contact carrier
1424193

Contact carrier CAT5 (IEC 11801:2002), 8-position, Socket, angled, M12, Y-coding, Wave soldering, this item is expected to be lead-free from Q4 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Докладно про виріб









Сумісна продукція



Переваги

Reduced mounting costs thanks to two-piece device connector
All common pin assignments and codings available
Easy device integration thanks to mechanical port screw connections with threaded attachment, press-in contour or direct integration in the front plate