SACC-BP-F-M12/M15-6-THR SCO
-
Housing screw connection
1414020
Housing screw connection, Socket, M12-SPEEDCON, THR solder connection, this item is expected to be lead-free from Q3 2025 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance
Докладно про виріб
Переваги
Easy device integration, thanks to mechanical port screw connections with threaded fastening
Flexible PCB assembly: two-piece connectors for wave and THR soldering
SPEEDCON fast locking system reduces cabling times