The equipotential busbar, PAS-1 is designed for the main equipotential bonding in accordance with DIN VDE 0185. PAS-1 has a contact bar in the form of a comb. Nine loose slide-on terminal blocks are available for connecting round conductors with a cross section of 2.5 mm2 to 95 mm2. In addition, a 4 x 30 mm steel strip can be connected using the double terminal block (2), see figure below. A label can be found in the sealable plastic cover, on which the identification of the conductors connected can be entered. PAS-1 has the VDE mark of conformity in accordance with DIN VDE 0618-1:1989-08.
VDE approval of drawings
Ідентифікатор відповідності: 73234Номінальна напруга UN | Номінальний струм IN | Поперечний переріз AWG | Поперечний переріз мм2 | |
---|---|---|---|---|
keine | ||||
Mark approval certificate | - 95 |