Розподільні блоки і клеми для монтажу на пристрої

Розподільні блоки і клеми для монтажу на пристрої

Розподільні блоки та клеми для монтажу на пристрої системи блоків FIX доступні в готовому до з'єднання вигляді з різними поперечними перерізами, способами монтажу та кольорами. Блоки FIX можна використовувати одразу, а можна комбінувати за потреби. Розподільні блоки та клеми для монтажу на пристрої підходять для гнучкого та компактного електромонтажу.

Go to Product Detail Page for item 1028361
PTFIX 2X4 BU - Monoblock
PTFIX 2X4 BU - Monoblock
1028361

Monoblock, Basic terminal block, nom. voltage: 800 V, nominal current: 32 A, number of connections: 2, connection method: Push-in connection, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, Push-in connection, mounting type: for snapping onto a DIN rail adapter, Direct mounting with flange, Free-hanging, color: blue

Go to Product Detail Page for item 1028367
PTFIX 2X4 BK - Monoblock
PTFIX 2X4 BK - Monoblock
1028367

Monoblock, Basic terminal block, nom. voltage: 800 V, nominal current: 32 A, number of connections: 2, connection method: Push-in connection, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, Push-in connection, mounting type: for snapping onto a DIN rail adapter, Direct mounting with flange, Free-hanging, color: black

Go to Product Detail Page for item 3273122
PTFIX 6/18X2,5-NS35 WH - Distribution block
PTFIX 6/18X2,5-NS35 WH - Distribution block
3273122

Distribution block, Block with vertical alignment and integrated supply, nom. voltage: 690 V, nominal current: 24 A, number of connections: 19, connection method: Push-in connection, Rated cross section: 2.5 mm2, Load contact, cross section: 0.14 mm2 - 4 mm2, Push-in connection, Line contact, Rated cross section: 6 mm2, cross section: 0.5 mm2 - 10 mm2, mounting type: NS 35/7,5, NS 35/15, color: white

Go to Product Detail Page for item 3002774
PTFIX 6X1,5 BN - Distribution block
PTFIX 6X1,5 BN - Distribution block
3002774

Distribution block, bridged internally, nom. voltage: 450 V, nominal current: 17.5 A, number of connections: 6, connection method: Push-in connection, cross section: 0.14 mm2 - 2.5 mm2, mounting type: for snapping onto a DIN rail adapter, Direct mounting with flange, Free-hanging, color: brown

Go to Product Detail Page for item 1019569
PTVFIX 6X2,5 BK - Distribution block
PTVFIX 6X2,5 BK - Distribution block
1019569

Distribution block, nom. voltage: 450 V, nominal current: 24 A, number of connections: 6, number of positions: 1, connection method: Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting type: for snapping onto a DIN rail adapter, Direct mounting with flange, Free-hanging, color: black

Go to Product Detail Page for item 3273730
PTFIX 10/6X4-NS35A YE - Distribution block
PTFIX 10/6X4-NS35A YE - Distribution block
3273730

Distribution block, nom. voltage: 800 V, nominal current: 32 A, number of connections: 7, connection method: Push-in connection, Rated cross section: 4 mm2, Load contact, cross section: 0.2 mm2 - 6 mm2, Push-in connection, Line contact, Rated cross section: 10 mm2, cross section: 0.5 mm2 - 10 mm2, mounting type: NS 35/7,5, NS 35/15, color: yellow

Go to Product Detail Page for item 3273284
PTFIX 6X2,5-FE - Distribution block
PTFIX 6X2,5-FE - Distribution block
3273284

Distribution block, Basic terminal block, nom. voltage: 450 V, nominal current: 24 A, number of connections: 6, connection method: Push-in connection, cross section: 0.14 mm2 - 4 mm2, mounting type: for snapping onto a DIN rail adapter, Direct mounting with flange, Free-hanging, color: black/yellow

Go to Product Detail Page for item 3273098
PTFIX 6/12X2,5-NS35 BN - Distribution block
PTFIX 6/12X2,5-NS35 BN - Distribution block
3273098

Distribution block, Block with vertical alignment and integrated supply, nom. voltage: 690 V, nominal current: 24 A, number of connections: 13, connection method: Push-in connection, Rated cross section: 2.5 mm2, Load contact, cross section: 0.14 mm2 - 4 mm2, Push-in connection, Line contact, Rated cross section: 6 mm2, cross section: 0.5 mm2 - 10 mm2, mounting type: NS 35/7,5, NS 35/15, color: brown

Конфігуратор для розподільних блоків FIX, функціональних блоків і клем для монтажу на пристрої

Конфігуратор для розподільних блоків FIX, функціональних блоків і клем для монтажу на пристрої

Конфігуратор для розподільних блоків FIX і клем для монтажу на пристрої

Скористайтеся нашим конфігуратором і створіть своє індивідуальне рішення. За допомогою конфігуратора можна легко та інтуїтивно зрозуміло створювати індивідуальні рішення різних кольорів із розподільних блоків, функціональних розподільних блоків та клем для монтажу на пристрої.

Переваги

  • Швидкий монтаж завдяки готовим до підключення розподільним блокам і клемам для монтажу на пристрої
  • Значна економія монтажного простору завдяки мінімальному типорозміру
  • Гнучкі можливості монтажу завдяки різним монтажним адаптерам і спеціальним варіантам для приклеювання
  • Інтуїтивно зрозумілий і безпечний монтаж завдяки кольоровому кодуванню провідників і точок з’єднання
  • Стандартизоване приладдя — блоки можна розширювати без збільшення монтажної довжини, перевіряти та маркувати за допомогою приладдя CLIPLINE complete

Блоки FIX із технологією Push-in

Готові до використання блоки FIX із технологією з'єднання Push-in, що не потребують обслуговування, дають змогу швидко й легко встановлювати їх в умовах обмеженого простору. Система блоків FIX складається з розподільних блоків, функціональних розподільних блоків і клем для монтажу на пристрої. Система також сумісна зі стандартизованим приладдям системи клемних блоків CLIPLINE complete.

Компактні блоки FIX підходять для різних сфер застосування
Сфери застосування FIX

Система FIX-Block-System забезпечує швидкий та компактний електромонтаж. Завдяки універсальним монтажним адаптерам готові до використання блоки FIX можна інтегрувати майже в будь-яку систему.

Докладніше про застосування FIX
Блоки FIX в розподільнику контуру опалення
Розподільні блоки PTFIX різних кольорів

Розподільні блоки PTFIX

Розподільні блоки PTFIX

Розподільні блоки PTFIX вирізняються фронтальним з’єднанням Push-in. Блоки мають вбудоване шунтування, завдяки якому кожен блок несе в собі окремий потенціал. Блоки PTFIX доступні у варіантах з 4, 6, 12 або 18 точками з’єднання, а також з окремою шайбою з двома точками з’єднання. Розподільні блоки доступні з додатковою подачею живлення чи без неї. Щодо номінального перерізу, ви можете вибирати між варіантами 1,5, 2,5 і 4 мм². Крім того, доступні розподільні блоки з номінальним перерізом 10 мм². Завдяки асортименту з 15 колірних варіантів (10 мм² = п'ять колірних варіантів) можна легко призначати провідники та точки з’єднання за кольором.

Розподільні блоки PTVFIX із бічним підключенням проводу

Розподільні та збірні блоки PTVFIX

Розподільні блоки PTVFIX

Розподільні блоки PTVFIX відрізняються від блоків PTFIX головним чином бічним підключенням проводів. Бічне з’єднання Push-in можна розпізнати за літерою V у назві (від англ. Vertical — вертикальний). Розподільні блоки PTVFIX доступні як розподільні та збірні блоки з поперечим перерізом 2,5 мм² із 2, 6, 12 та 18 точками підключення. Розподільні блоки доступні у п'яти стандартних кольорах. Завдяки інтеграції в онлайн-конфігуратор можна замовляти інші колірні варіанти. Тому блоки PTVFIX забезпечують можливість наочного призначення точок з’єднання і провідників за кольором.

Розподільні блоки PTFIX з відповідністю вимогам Ex (вибухозахист)

Розподільні блоки PTFIX з відповідністю вимогам Ex (вибухозахист)

Розподільні блоки з відповідністю вимогам Ex (вибухозахист)

Окрім розподільних блоків PTFIX з відповідністю стандартним вимогам, в асортименті також є варіанти PTFIX із відповідністю вимогам Ex (вибухозахист). Відповідність вимогам вибухозахисту (Ex) є важливим компонентом технологій безпеки. Стандарт Ex дає змогу використовувати вироби в місцях, де можливий контакт із займистими речовинами, газами та джерелами займання.

Функціональні розподільні блоки PTFIX-function

Розподільні блоки з функціональними властивостями
Блоки запобіжників SI
Функціональний розподільний блок TG
Функціональний розподільний блок MT
Функціональні розподільні блоки MTL
Розподільні блоки з функціональними властивостями

Функціональні розподільні блоки PTFIX дають змогу легко інтегрувати функціональні елементи, як-от розділювальні елементи, запобіжники або компоненти. Блоки мають вбудоване шунтування й доступні із сімома точками підключення й номінальним перетином 2,5 мм².

Блоки запобіжників SI

Блоки запобіжників замість роз’єднувальних елементів мають поворотні запобіжники. Ці поворотні запобіжники забезпечують простий захист окремих розподільних з’єднань. У разі спрацювання запобіжники можна швидко й легко замінити. Крім стандартних варіантів, в асортименті також блоки з ліхтарями сигналізації про несправні запобіжники.

Функціональний розподільний блок TG

Базові розподільні блоки TG оснащені стандартизованою зоною розділення. Зона розділення дає змогу інтегрувати штекери-роз’єднувачі, штекерні тримачі запобіжника або штекери для вбудовування елементів. Це дає змогу використовувати блоки дуже індивідуально. Використовуйте блоки для розподілу чи захисту сигналів, а також для підключення діодів або світлодіодів. Різні функціональні штекери входять до комплекту приладдя відповідного артикулу.

Функціональний розподільний блок MT

Варіант із ножовим розмиканням MT — це роз’єднувальний блок із вбудованим ножовим розмиканням. Замість універсальних зон розділення цей блок має стаціонарно вбудовані поворотні роз’єднувальні ножі. Роз’єднувальні ножі варіанту MT особливо компактні та нерозбірні. Поворотні роз’єднувальні ножі можна розімкнути лише за допомогою викрутки. Це гарантує високий рівень безпеки, оскільки для відкривання роз’єднувальних ножів необхідна свідома дія.

Функціональні розподільні блоки MTL

Блоки MTL, так само як і варіанти MT, — це суто роз’єднувальний блок із незнімним роз’єднувальним ножем. Різниця між цими двома варіантами полягає в тому, що роз’єднувальні ножі у варіанті MTL мають важіль. Завдяки цьому важелю користувач може керувати роз’єднувальним ножем навіть без інструментів. Через це варіанту MTL потрібно більше місця над блоком.

Клеми для монтажу на пристрої PTVFIX на DIN-рейці

Клеми для монтажу на пристрої PTVFIX

Клеми для монтажу на пристрої PTVFIX

Клеми для монтажу на пристрої PTVFIX мають один потенціал на дві точки підключення, що робить їх першими блоками FIX, які мають більше ніж один потенціал. Ця особливість означає, що електромонтаж фази (фаз), нульового проводу й захисного провідника можна виконувати в одному контактному розподільному блоці, що робить клеми для монтажу на пристрої PTVFIX ідеальними для монтажу у будівлі.
Як і інші блоки лінійки FIX, клеми для монтажу на пристрої використовують стандартизоване приладдя системи CLIPLINE complete. При цьому ви можете застосовувати різні монтажні адаптери, онлайн-конфігуратор, а також стандартизоване приладдя для перевірки та маркування. Блоки доступні у виконанні з номінальним перерізом 2,5 мм².

Клема для монтажу на пристрої з підключеними провідниками й маркуванням

Клеми для монтажу на пристрої G і GE

Клеми для монтажу на пристрої G і GE

Клеми для монтажу на пристрої G і GE використовують універсальне гвинтове з'єднання. Гвинтове з'єднання не потребує обслуговування завдяки запатентованому принципу Reakdyn і забезпечує просте багатопровідне з'єднання. Клеми для монтажу на пристрої проводять один потенціал на дві точки підключення. Виняток становить блок GE 10/2-BA BU.
Клеми для монтажу на пристрої доступні з номінальним перерізом 4, 10 і 35 мм². Залежно від поперечного перерізу варіанти блоків можуть мати 1, 2, 3, 4, 5, 6 або 12 полюсів. Клеми для монтажу на пристрої можна закріпити тільки шляхом безпосереднього монтажу за допомогою гвинтового з'єднання.

Використовуйте компактні блоки для компактного електромонтажу
Розподільні блоки FIX і клеми для монтажу на пристрої

Готові до підключення розподільні блоки та клеми для монтажу на пристрої забезпечують можливість швидкого та компактного електромонтажу. Завдяки універсальним монтажним адаптерам готові до використання блоки FIX можна інтегрувати майже в будь-яку систему.

Перейти до брошури
Розподільні блоки FIX і клеми для монтажу на пристрої

Монтажне приладдя для розподільних блоків FIX і клем для монтажу на пристрої

Ви можете інтегрувати розподільні блоки та клеми для монтажу на пристрої серії FIX у свою систему кількома способами за допомогою різних монтажних адаптерів і варіантів блоків. Скористайтеся різними адаптерами та встановлюйте блоки на DIN-рейку чи за допомогою фланця безпосередньо на монтажній панелі. Для швидкого та простого монтажу доступні варіанти для приклеювання.

Адаптер для DIN-рейки для поздовжнього монтажу розподільних блоків на DIN-рейку
Адаптер для DIN-рейки для поперечного монтажу розподільних блоків на DIN-рейку
Фланці з фіксаторами для безпосереднього монтажу розподільних блоків
Розподільні блоки з клейкою прокладкою для приклеювання
Подвійний адаптер для DIN-рейки
Розподільні блоки з адаптером з фіксувальними штифтами
Адаптер для DIN-рейки для поздовжнього монтажу розподільних блоків на DIN-рейку

Горизонтальний адаптер для DIN-рейки доступний для DIN-рейок NS 15 та N S35. Для монтажу встановіть блок FIX на відповідні ніжки адаптера. Після цього блок дуже просто закріпити на DIN-рейці. Ми рекомендуємо використовувати дві защіпні ніжки на кожен окремо встановлений блок. Їхню кількість можна зменшити, якщо об’єднати блочні рішення разом. Відповідні монтажні адаптери ви знайдете у приладді відповідних блоків. Також доступні розподільні блоки з адаптерами.

Адаптер для DIN-рейки для поперечного монтажу розподільних блоків на DIN-рейку

Вертикальний адаптер для DIN-рейки підходить для встановлення на DIN-рейки NS 35 і NS 15. Для монтажу просто встановіть блоки FIX на адаптер. Потім адаптер закріплюють на DIN-рейці. Щоб запобігти ковзанню блоків, переконайтесь, що під час встановлення бік із защіпкою спрямований донизу. Відповідні монтажні адаптери можна знайти у приладді окремих блоків. Однак ви також можете безпосередньо вибирати блоки включно з адаптерами у списку продукції.

Фланці з фіксаторами для безпосереднього монтажу розподільних блоків

Крім монтажу на DIN-рейку блоки можна встановлювати безпосередньо за допомогою фланців з фіксаторами. Для цього потрібно вставити фланці на кінці блоків FIX за допомогою з’єднання паз-гребінь. Для довгих рядів блоків фланці також потрібно встановити між блоками FIX. Одразу після фіксації фланців блоки можна просто прикрутити до монтажної панелі. Належний фланець ви знайдете у приладді відповідного блока.

Розподільні блоки з клейкою прокладкою для приклеювання

Варіанти розподільних блоків для приклеювання мають на нижньому боці клейову поверхню. Для монтажу такого блока потрібно зняти з клейової поверхні захисну плівку. Після цього блок можна закріпити на різних поверхнях. Під час використання слід приклеювати блоки лише до чистих поверхонь. Використання ґрунтовки чи попередня обробка поверхні з метою створення шорсткості не потрібні. Докладні інструкції з монтажу та інформацію щодо клею можна знайти в онлайн-магазині в розділі завантажень відповідного виробу.

Подвійний адаптер для DIN-рейки

Подвійний адаптер для DIN-рейки фіксується на рейці NS 35, забезпечуючи можливість компактного встановлення декількох розподільних блоків. Для монтажу встановіть розподільні блоки на відповідні ніжки адаптера. Після цього блоки можна просто закріпити на DIN-рейці. Ми рекомендуємо використовувати дві защіпні ніжки на кожен окремо встановлений блок. Відповідні монтажні адаптери можна знайти у приладді для варіантів із поперечним перерізом 1,5 мм².

Розподільні блоки з адаптером з фіксувальними штифтами

Подальший безпосередній монтаж можна здійснити за допомогою адаптерів з фіксувальними штифтами. Для цього закріпіть базові блоки на відповідних ніжках адаптера. Все, що вам потрібно зробити, щоб прикріпити його до монтажної панелі, — це вставити фіксувальні штифти в попередньо просвердлені отвори в монтажній панелі. Завдяки регульованим адаптерам відстань також можна точно відрегулювати згодом.

Загальне приладдя

Аксесуари для перемичок для розподільних і збірних блоків
Приладдя для тестування для розподільних і збірних блоків
Приладдя для маркування для клем розподільників FIX і клем для монтажу на пристрої
Аксесуари для перемичок для розподільних і збірних блоків

Розподільні блоки серії FIX мають вбудовані клеми. Через ці клеми всі розподільні з’єднання сполучені між собою та зі збірним з’єднанням. Якщо вам потрібно більше ніж один розподільний блок з 18 точками підключення, розподільні блоки з технологією з’єднання Push-in і збірні блоки можна без проблем розширити за допомогою 2-полюсних стандартних перемичок системи CLIPLINE complete. З’єднуйте блоки між собою за допомогою з’єднання паз-гребінь. Після з’єднання блоків їх можна просто розширити за допомогою перемички через зовнішні розподільні з’єднання.

Приладдя для тестування для розподільних і збірних блоків

Для максимально швидкого та простого виконання тестування блоки FIX оснащені спеціальними тестовими гніздами для тестових штекерів діаметром 2,3 мм. Тестові гнізда дають змогу легко тестувати блоки зі встановленими провідниками. Крім того, гнізда забезпечують високий рівень захисту від торкання під час тестування. Розподільні та збірні блоки оснащені одним тестовим гніздом на блок. Натомість функціональні розподільні блоки мають по одному тестовому гнізду на з’єднання. Причина цього полягає в тому, що за допомогою роз’єднувальних ножів можна розділяти й окремо тестувати різні розподільні з’єднання. У блоці запобіжників кожне з’єднання також можна виміряти окремо.

Приладдя для маркування для клем розподільників FIX і клем для монтажу на пристрої

Для зручності маркування розподільних блоків FIX і клем для монтажу на пристрої на блоки можна наносити маркування за допомогою самоклейних маркувальних матеріалів (TML або SK). Для рівного та охайного маркування на блоках FIX є пласка маркувальна канавка, розроблена спеціально для наклеювання маркування.