The 9-pos. version of the SUBCON-... connector range is not just suitable for INTERBUS, but is positively ideal. A whole host of further applications are opened up by having all the connections assigned to their own 1 mm2 screw terminal block. The range covers SUBCON plugs for point-to-point connections with a cable infeed in 9, 15 and 25-pos. male or female versions.
SUBCON-PLUS-M/AX 9
-
D-SUB bus connector
2904467
D-SUB plug, 9-pos., pin, axial design with two cable entries, universal type for all systems, pin assignment: 1, 2, 3, 4, 5, 6, 7, 8, 9 to screw connection terminal block
Докладно про виріб
Сумісна продукція
Переваги
Assembly under field conditions
Separate terminal blocks for each cable
High transmission speed
Easy assembly thanks to knurled screws
High level of EMC
Can be used universally