SUBCON-PLUS-CAN/SC2 - D-SUB bus connector
2708999

D-SUB connector, 9-pos. socket, two 35° cable outlets to two terminal block rows, bus system: CAN, CANopen®, SafetyBUS p up to 1 Mbps, termination resistor can be switched on via slide switch, pin assignment: 2, 3, 7, 9; screw connection terminal blocks

Докладно про виріб









Сумісна продукція



Переваги

Separate terminal blocks for bus cables
Segment-by-segment startup
High transmission speed
Flexibility in terms of cable entry selection
High level of EMC
Assembly under field conditions
Suitable for bus cables according to CiA Draft Recommendation 303-1 with an outside diameter of 8 mm
Termination resistor can be connected
Change to the D-SUB orientation through a reversible connection block