The SUBCON-PLUS-CAN/... D-SUB series is specifically designed for use in CAN systems. Under field conditions, it enables the quick and easy connection of the incoming and outgoing bus line. The terminating resistor is already integrated in all versions. It can be connected externally by means of a slide switch. At the same time, the outgoing bus segment is switched off. This makes it easy to start up segment by segment while incorrect terminations are avoided.
SUBCON-PLUS-CAN/AX
-
D-SUB bus connector
2306566
D-SUB connector, 9-pos. female connector, axial version with two cable entries, bus system: CAN, CANopen, SafetyBUS p; pin assignment: 2, 3, 7; screw connection terminal blocks
Докладно про виріб
UL Recognized
Ідентифікатор відповідності: E238705Сумісна продукція
Переваги
Separate terminal blocks for bus cables
Segment-by-segment startup
High transmission speed
Assembly under field conditions
Flexibility in terms of cable entry selection
High level of EMC
Suitable for bus cables according to CiA Draft Recommendation 303-1 with an outside diameter of 8 mm
Termination resistor can be connected