PSR-SPP- 24DC/FSP/2X1/1X2 - Coupling relay
2986957

Safe coupling relay for SIL 3 high and low demand applications, coupled digital output signals to the I/O, 2 enabling current paths, 1 signal contact, module for safe state off applications, integrated test pulse filter, width: 17.5 mm, pluggable Push-in terminal block

Доступно для безкоштовного завантаження. Матеріали для завантаження

Докладно про виріб









Сумісна продукція



Переваги

Narrow 17.5 mm housing
Up to SIL 3 in accordance with IEC 61508
Easy proof test according to IEC 61508 thanks to integrated signal contact
Long service life thanks to filtering of controller test pulses
Force-guided contacts in accordance with EN 50205
2 enabling current paths
Couples digital output signals from failsafe controllers to I/O devices (valves, etc.) for electrical isolation and power adaptation