Розетки в шафі керування та сервісні інтерфейси

Розетки в шафі керування та сервісні інтерфейси

Розетки в шафі керування та сервісні інтерфейси забезпечують високий рівень гнучкості для різних застосувань. Розетки й інтерфейси можна використовувати в суворих промислових умовах. Вони підходять для шаф керування, інфраструктурних компонентів і різних пристроїв. Розетки підходять як для монтажу на DIN-рейку, так і для безпосереднього монтажу.

Go to Product Detail Page for item 0804152
EO-AB/UT/15 - Socket
EO-AB/UT/15 - Socket
0804152

Socket, for USA and other countries, Pin connector pattern type AB 15A, connection method: Screw connection, color: gray, nom. voltage: 125 V AC (60 Hz), nominal current: 15 A, for mounting on a DIN rail in the service interface or direct mounting, standards/specifications: UL 508, Country marking: USA

Go to Product Detail Page for item 0804036
EO-CF/UT/LED/DUO - Double socket
EO-CF/UT/LED/DUO - Double socket
0804036

Double socket, with light indicator, Pin connector pattern type CF, connection method: Screw connection, color: gray, nom. voltage: 250 V AC (50 Hz), nominal current: 16 A, DIN rail or direct mounting, standards/specifications: VDE 0620-1, IEC 60884-1, Country marking: Germany

Go to Product Detail Page for item 0804042
EO-CF/PT/LED/F - Socket
EO-CF/PT/LED/F - Socket
0804042

Socket, with LED display, fuse 5 x 20 mm, 6.3 A, Pin connector pattern type CF, connection method: Push-in spring connection, color: gray, nom. voltage: 250 V AC (50 Hz), nominal current: 6 A, for mounting on a DIN rail in the service interface or direct mounting, standards/specifications: VDE 0620-1, IEC 60884-1, Country marking: Germany

Go to Product Detail Page for item 0804022
EO-E/PT/SH/LED - Socket
EO-E/PT/SH/LED - Socket
0804022

Socket, with extended touch protection/shutter, LED display, Pin connector pattern type E, connection method: Push-in spring connection, color: gray, nom. voltage: 250 V AC (50 Hz), nominal current: 16 A, for mounting on a DIN rail in the service interface or direct mounting, standards/specifications: NF C61-314, IEC 60884-1, Country marking: France

Go to Product Detail Page for item 0804043
EO-CF/PT/LED/F/GN - Socket
EO-CF/PT/LED/F/GN - Socket
0804043

Socket, with LED display, fuse 5 x 20 mm, 6.3 A, Pin connector pattern type CF, connection method: Push-in spring connection, color: green, nom. voltage: 250 V AC (50 Hz), nominal current: 6 A, for mounting on a DIN rail in the service interface or direct mounting, standards/specifications: VDE 0620-1, IEC 60884-1, Country marking: Germany

Go to Product Detail Page for item 1068075
EO-CF/PT/LED/YE - Socket
EO-CF/PT/LED/YE - Socket
1068075

Socket, with light indicator, Pin connector pattern type CF, connection method: Push-in spring connection, color: yellow, nom. voltage: 250 V AC (50 Hz), nominal current: 16 A, for mounting on a DIN rail in the service interface or direct mounting, standards/specifications: VDE 0620-1, IEC 60884-1, Country marking: Germany

Go to Product Detail Page for item 1068028
EO-CF/UT/LED/YE - Socket
EO-CF/UT/LED/YE - Socket
1068028

Socket, with light indicator, Pin connector pattern type CF, connection method: Screw connection, color: yellow, nom. voltage: 250 V AC (50 Hz), nominal current: 16 A, for mounting on a DIN rail in the service interface or direct mounting, standards/specifications: VDE 0620-1, IEC 60884-1, Country marking: Germany

Go to Product Detail Page for item 0804017
EO-E/UT/SH/GN - Socket
EO-E/UT/SH/GN - Socket
0804017

Socket, with extended touch protection/shutter, Pin connector pattern type E, connection method: Screw connection, color: green, nom. voltage: 250 V AC (50 Hz), nominal current: 16 A, for mounting on a DIN rail in the service interface or direct mounting, standards/specifications: NF C61-314, IEC 60884-1, Country marking: France

Переваги

  • Широкий асортимент продукції для використання в усьому світі
  • Економія місця завдяки модульній конструкції та варіантам з подвійним слотом
  • Гнучкий монтаж шляхом встановлення на DIN-рейку, у монтажну раму чи безпосередній монтаж
  • Міцність і термостійкість завдяки виконанню зі ступенем захисту IP65
  • Інтегрований захист від дотику

Нові вироби

Розетки в шафі керування з USB-інтерфейсами на DIN-рейці

Розетки з USB-інтерфейсами

Універсальне рішення з трьома з’єднаннями

Розетки в шафі керування з німецькою та американською поверхнею сполучення мають додатковий інтерфейс USB-A та USB-C. Це означає, що можна забезпечувати живленням різні пристрої. Ви можете вибрати для підключення живлення з’єднання Push-in або гвинтове з’єднання.

Основні характеристики

  • Поверхня сполучення: Німеччина / США
  • 16 A, 250 В / 15 A, 125 В
  • USB-інтерфейси: USB-A та -C
  • Параметри USB: 5 В, 3 А (загалом), ефективність: DOE Level IV
  • Спосіб з’єднання: Push-in / гвинтове
  • Поперечний переріз провідника: від 0,2 мм² до 4 мм²/ від 24 AWG до 12 AWG
  • Світлодіодний індикатор для США
  • Відповідність чинним стандартам безпеки

Переваги

  • 3 в 1: готове до використання джерело живлення для зовнішніх пристроїв під час технічного обслуговування та ремонту
  • Безпечне електричне живлення через USB та швидке заряджання завдяки потужності 15 Вт
  • Енергозбереження завдяки особливо високій ефективності інтерфейсу USB в режимі роботи без навантаження та під частковим навантаженням
  • Гнучке кріплення: монтаж на DIN-рейку або безпосередній монтаж за допомогою гвинта
  • Простий і швидкий монтаж завдяки технології з’єднання Push-in

Інтерфейси сервісного обслуговування для промисловості

Інтерфейси для сервісного обслуговування

Просте обслуговування та діагностика за допомогою сервісних інтерфейсів

Сервісні інтерфейси в шафах керування підвищують ефективність і безпеку робіт з технічного обслуговування та ремонту. Кваліфікований персонал може легко отримати доступ до електроніки, не відкриваючи шафу керування. Немає потреби переривати виробничий процес. Захищені сервісні інтерфейси також мінімізують ризик некоректної роботи та підтримують цілісність системи.

Універсальні передні панелі для передачі даних
Монтажна рама для сервісного інтерфейсу
Сервісні розетки
Універсальні передні панелі для передачі даних

Передні панелі для передачі даних пропонують різноманітні можливості підключення на дуже невеликому просторі завдяки великій кількості довільно комбінованих контактних вставок. Інтерфейси для сервісного обслуговування поставляються з такими вставками:

  • D-SUB 9
  • RJ45
  • USB
  • Розетки
  • З’єднання SC-RJ

Монтажна рама для сервісного інтерфейсу

Міцні та термостійкі монтажні рами зі ступенем захисту IP65 дозволяють використовувати інтерфейси в жорстких умовах промислового середовища. Асортимент продукції включає металеві та пластикові рамки для однієї або двох передніх панелей для передачі даних.

Сервісні розетки

Компактні сервісні розетки заощаджують місце та ідеально підходять для доступу до даних на невеликих блоках керування та пристроях. Інтерфейси передачі даних монтують у стандартний отвір 22 мм. Завдяки ступеню захисту IP65 установка надійно захищена від води та пилу.

Розетка в шафі керування

Розетка в шафі керування

Розетки у шафі керування для використання в усьому світі

Завдяки одинадцяти різним формам штекерів розетки EO для шафи керування можна використовувати в шафах керування чи виробничих системах по всьому світі. Додаткові функції, як-от світлодіодна індикація, запобіжник, вимикач або автоматичний вимикач, розширюють можливості застосування.

Вибирайте варіант підключення розетки в шафі керування — технологія Push-in або технологія гвинтового з’єднання. Монтаж розеток також дуже гнучкий: фіксуйте розетки на DIN-рейці або безпосередньо монтуйте їх за допомогою гвинтового з’єднання чи шляхом приклеювання. У поєднанні зі з’єднувальною пластиною розетки також можна встановлювати в інтерфейси для сервісного обслуговування.

Розетки із запобіжниками та вимикачами
Розетки з індикатором стану
Монтаж розеток
Маркування підключення розетки в шафі керування
Розетки із запобіжниками та вимикачами

Розетки з плавким запобіжником використовуються для захисту мережі. У разі несправності вони вимикаються лише вибірково, так що інші ділянки електромережі продовжуються працювати. Заміна запобіжника відбувається швидко та легко. Розетки із вбудованими вимикачами знеструмлюють підключені до них прилади індивідуально, без потреби вмикати запобіжник або витягати вилку кабелю живлення.

Розетки з індикатором стану

Колірні варіанти позначають розетки зі спеціальними функціями, наприклад, із живленням від резервного джерела електроенергії. Світлодіод вказує, чи працює розетка і чи подається на неї напруга.

Монтаж розеток

Окрім звичайного монтажу на DIN-рейку, розетки можна також прикрутити безпосередньо до відповідної поверхні. Вироби встановлюються гнучко й відповідно до ситуації.

Маркування підключення розетки в шафі керування

Усі точки з’єднання розеток в шафі керування розташовані на нижньому боці. Це зменшує необхідний простір і забезпечує зручний електромонтаж. На додаток до швидкого з’єднання Push-in доступні також варіанти розеток із класичною перевіреною технологією гвинтового з’єднання.

Брошури
Приладдя для шаф керування

Ознайомтеся у брошурі з широким асортиментом приладдя для шаф керування. Приладдя забезпечує захист і порядок у шафі керування й довкола неї. Крім того, розетки та сервісні інтерфейси полегшують обслуговування, ремонт і діагностику.

Завантажити брошуру
Шафа керування з різним приладдям