Controlos de edifícios ILC e Catan

Controlos de edifícios

Confie nos sistemas de controlo de edifícios com o Niagara Framework®: O nosso portfólio de controladores e módulos I/O oferece-lhe a máxima flexibilidade. Ideal para aplicações centralizadas e descentralizadas – desde a renovação até à construção nova. Compacto, escalável e fácil de integrar.

NEW
Go to Product Detail Page for item 1371432
CATAN C1 EN - Controller
CATAN C1 EN - Controller
1371432

Controller for building automation. 14 configurable inputs and outputs. Interfaces: 3 x Ethernet, 2 x RS-485, 2 x USB-C, TP for room automation, 2 x SPE for Catan extension modules. Local override operation via Catan Control Panel.

NEW
Go to Product Detail Page for item 1745323
CBL-CATAN EVAL KIT - Starter kit
CBL-CATAN EVAL KIT - Starter kit
1745323

Evaluation kit for getting started with building automation with the new Catan product family. Consists of the Catan C1 EN controller, Catan Control Panel, power supply, controller license (limited to 50 data points), and Emalytics Workbench license. The kit is for testing purposes only and is not a productive application.
 
When ordering the item, please enter the “host ID” of your PC in the “My reference” field in the shopping cart. The host ID is displayed on the PC after Emalytics Automation is installed.

NEW
Go to Product Detail Page for item 1541303
ILC 2250 BI - Controller
ILC 2250 BI - Controller
1541303

The modular Inline controller for automation applications in infrastructure, energy, and buildings is based on the Niagara Framework®.
Four LAN, two USB, and two RS-485 interfaces are integrated.
The controller can be extended with numerous Inline I/O modules.

NEW
Go to Product Detail Page for item 1535543
ILC 2250 BI-L - Controller
ILC 2250 BI-L - Controller
1535543

The modular Inline controller for automation applications in infrastructure, energy, and buildings is based on the Niagara Framework®
Four LAN, two USB, and two RS-485 interfaces
as well as a LON interface (CEA-709) are integrated.
The controller can be extended with numerous Inline I/O modules.

Go to Product Detail Page for item 2404671
ILC 2050 BI-L - Controller
ILC 2050 BI-L - Controller
2404671

Modular Inline controller for automation applications in the fields of building technology, infrastructure, and energy technology. Equipped with two logically separated IP address interfaces each with 2 integrated Fast Ethernet ports. Configurable assignment of the Ethernet ports for the use of the Spanning Tree Protocol, daisy chain and redundant ring structures for optimum availability. 4 LAN, 2 USB, and 2 RS-485 interfaces are integrated. It enables the direct connection of LonMark TP/FT-10 networks. The data point connections can be extended with up to 63 Inline I/O modules.

Go to Product Detail Page for item 2863944
IB IL AI 2/SF-ME - Analog module
IB IL AI 2/SF-ME - Analog module
2863944

Inline, Analog input terminal, Analog inputs: 2, 0 V ... 10 V, -10 V ... 10 V, 0 mA ... 20 mA, 4 mA ... 20 mA, -20 mA ... 20 mA, connection technology: 2-conductor, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connector and labeling field

Resumo das vantagens Máxima flexibilidade na automação de edifícios

  • Escalabilidade – eficiência particularmente elevada e capacidade de expansão flexível para aplicações centralizadas e descentralizadas
  • Elevada densidade I/O – para uma solução economizadora de espaço e custos
  • Fácil instalação – também pode ser realizado em ambientes de instalação apertados ou complexos sem quaisquer problemas
  • Integração perfeita – também em projetos de outros parceiros Niagara Framework®
  • Planeamento preparado para o futuro – disponibilidade garantida de produtos das famílias de controladores até 2035

Comparação dos nossos sistemas de controlo de edifícios

Identifique o seu sistema de controlo de edifícios adequado em apenas alguns passos.

Catan C1 EN
ILC 2250 BI(-L)
ILC 2050 BI(-L)
Catan C1 EN

ILC 2250 BI(-L)

ILC 2050 BI(-L)

Sistemas de gestão de edifícios compatíveis
Versões do Niagara Framework® N4
Complementos do Emalytics para Niagara Framework®
Situação de instalação ideal
Subdistribuição elétrica
Quadro de comando
Protocolos e interfaces
Protocolos IoT e de edifícios BACnet, Modbus, MQTT, oBIX, OPC UA, SNMP, DALI e SMI BACnet, Modbus, MQTT, oBIX, OPC UA, SNMP, Meter-Bus, multi-point bus, DALI, SMI e LON BACnet, Modbus, MQTT, oBIX, OPC UA, SNMP, Meter-Bus, multi-point bus, DALI, SMI e LON
Interface KNX-TP integrada
Comunicação SPE entre as unidades de controlo
Outras informações
Ecrã de encaixe disponível para operação de substituição local
Conformidade com o CRA
Módulos I/O 8 UI, 4 DOI, 2 UOI integrados e até 16 módulos de expansão até 63 módulos de expansão Inline até 63 módulos de expansão Inline
Mais sobre Catan C1 EN Mais sobre ILC 2250 BI(-L) Mais sobre ILC 2050 BI(-L)

Família de produtos Catan


Vista geral das características principais do Catan

Mapa interativo de imagens: Portfolio de controlos de edifícios
Trabalho pioneiro em automação KNX
Sendo o primeiro controlador do mundo baseado na tecnologia Niagara Framework®, o Catan C1 EN tem uma interface KNX TP. Isto permite o acesso direto à automação KNX sem gateways adicionais.
Trabalho pioneiro em automação KNX
Operação intuitiva com ecrã tátil de 2,4"
Para cada módulo da linha de produtos, o Catan Control Panel pode ser opcionalmente ligado durante o funcionamento. Este ecrã destacável não só serve como nível de funcionamento prioritário local, como também oferece uma assistência particularmente simples graças à navegação intuitiva no menu e às aplicações específicas do módulo.
Mais sobre o ecrã
Operação intuitiva com ecrã tátil de 2,4"
Interligado a todos os níveis
O Catan C1 EN oferece conectividade abrangente com três portas LAN, duas ligações USB e interfaces RS-485 integradas. O switch Ethernet de três portas incorporado permite uma gestão flexível das portas LAN e WAN e suporta RSTP para proteção em circuito fechado fiável. A comunicação através de duas placas de rede torna o controlador ideal para redes segmentadas, ligações redundantes e arquiteturas de automação sofisticadas.
Interligado a todos os níveis
Assistente de serviço acústico
Na automação de salas, são instaladas caixas no teto ou no piso elevado. Em caso de serviço, a procura dos dispositivos que utilizam os planos pode ser morosa. Para simplificar este processo, os altifalantes estão integrados na unidade de controlo e nos módulos de expansão. As mensagens acústicas facilitam muito a localização do aparelho.
Assistente de serviço acústico
Interligação preparada para o futuro com Single Pair Ethernet
A linha de produtos Catan baseia-se na Single Pair Ethernet (SPE) como base de comunicação universal para toda a rede de automação. Todos os módulos são ligados através de SPE - eficiente, económico em termos de espaço e com um longo alcance. Até 16 módulos de expansão podem ser ligados ao controlador através de linhas de telecomunicação simples ao longo de várias centenas de metros.
Interligação preparada para o futuro com Single Pair Ethernet
Expansão I/O compacta
O módulo de relé, que tem apenas seis HP de largura, combina seis potentes saídas digitais com oito entradas universais num invólucro compacto. Os canais de entrada flexíveis permitem a ligação direta de vários sensores e dispositivos – por exemplo, sensores de temperatura, contadores de corrente ou sinais de contacto. Os seis relés de comutação integrados foram concebidos para uma carga contínua de 16 A até 230 V AC e, por conseguinte, oferecem uma potência de comutação fiável mesmo para aplicações exigentes.
Mais sobre o módulo de expansão
Expansão I/O compacta
Canais IO multifuncionais
Todos os módulos da família de produtos Catan têm canais I/O altamente flexíveis que podem ser configurados para até seis aplicações diferentes por canal – desde sinais digitais e analógicos a funções especializadas. A ligação é feita convenientemente através de terminais push-in de 1,5 mm² e quase todos os formatos de sinal podem ser processados diretamente. Para aplicações potentes, também estão disponíveis ligações de 2,5 mm² para os relés de 16 A.
Canais IO multifuncionais
Interfaces RS-485
As duas interfaces RS-485 integradas podem ser convenientemente terminadas através da gestão baseada na web e configuradas para o BIAS – sem quaisquer ferramentas adicionais. Para permitir uma integração simples nos sistemas de edifícios e automação existentes, ambas as interfaces suportam os protocolos comuns Modbus/RTU e BACnet MS/TP.
Interfaces RS-485
Subdistribuição de uma instalação elétrica
Módulos Catan na subdistribuição elétrica
Pessoa ao PC com módulo Catan
Subdistribuição de uma instalação elétrica

A nossa família de produtos Catan impressiona pelo seu design de hardware normalizado. O controlador, incluindo I/O integradas, e o módulo de expansão na caixa de montagem em série têm uma largura de seis passos horizontais e uma disposição idêntica dos pontos de ligação. Isto facilita muito a expansão dos sistemas existentes, uma vez que os requisitos de espaço da família de produtos são fáceis de estimar. O design compacto dos módulos Catan permite a sua utilização em quadros de subdistribuição elétrica, pequenos quadros de distribuição e mesmo em áreas de instalação particularmente pequenas de sistemas técnicos de edifícios.

Módulos Catan na subdistribuição elétrica

O portfólio de produtos Catan combina, pela primeira vez, as duas plataformas tecnológicas líderes Niagara Framework® e KNX num único sistema – uma inovação única no sector da construção até à data.
Com o Catan, as infraestruturas KNX existentes podem ser perfeitamente integradas no mundo do Building IoT. A solução utiliza eficientemente a cablagem KNX existente – graças à moderna tecnologia Single Pair Ethernet (SPE).

Pessoa ao PC com módulo Catan

Todos os dispositivos da família de produtos Catan vêm de fábrica com um gémeo digital, que serve como fonte central de informação ao longo de todo o ciclo de vida do produto. Para além de uma etiqueta de características digital, a documentação técnica e as informações de serviço importantes estão sempre disponíveis online.
O Catan C1 EN está também equipado com uma gestão baseada na web, que permite uma configuração simples diretamente através do browser de Internet padrão – sem qualquer software adicional.

Kit de avaliação Catan
Comece agora com Catan

Deixe-se inspirar pela funcionalidade, funcionamento e desempenho da nova família de produtos Catan para automação de edifícios – a um preço especial único.

Encomendar conjunto de iniciação
Controlador Catan

Família de produtos ILC


Vista geral das características principais do ILC

Mapa interativo de imagens: controlo para a automação de edifícios
Integração na rede Ethernet
Ambas as gerações da família de produtos ILC 2x50 BI têm quatro portas LAN, duas interfaces USB e RS-485. O switch Ethernet de quatro portas integrado permite uma gestão flexível das portas LAN e WAN, RSTP para proteção em circuito fechado e comunicação através de duas placas de rede.
Integração na rede Ethernet
Controlo de luz inteligente com DALI-2
A série ILC 2x50 BI suporta a norma DALI-2 para um controlo de iluminação moderno e em conformidade com a norma nos edifícios. Com um master DALI integrado, funcionalidade MultiMaster e uma unidade de alimentação DALI integrada, o sistema oferece uma solução completa para controlar e monitorizar luzes, sensores e elementos de comando – sem quaisquer gateways adicionais.
Controlo de luz inteligente com DALI-2
Interfaces RS-485
As duas interfaces RS-485 de série incorporadas oferecem a máxima flexibilidade para a comunicação industrial. Ambas as portas podem ser convenientemente terminadas através de DIP switchs e configuradas para BIAS. As interfaces suportam protocolos comuns, como Modbus/RTU e BACnet MS/TP – ideais para uma integração perfeita em sistemas de automação e gestão de edifícios existentes. Opcionalmente, estão disponíveis outras interfaces de série.
Interfaces RS-485
Preparado para LON para retromontagem
Ambas as gerações da família de produtos ILC 2x50 BI estão ainda disponíveis como variantes LON – com uma interface LON TP/FT-10 integrada para ligação direta a redes de edifícios LonWorks® existentes. Isto significa que os sistemas de automação de edifícios mais antigos também podem ser modernizados sem problemas – ideal para a adaptação eficiente em termos energéticos e para soluções de edifícios inteligentes preparadas para o futuro.
Mais sobre ILC 2x50 BI-L
Preparado para LON para retromontagem
Fonte de alimentação de 24 V escalável para arquiteturas de sistemas modulares
O ILC 2x50 BI(-L) é alimentado por uma fonte de tensão de 24 V DC central e fornece este potencial de forma eficiente a todos os módulos Inline ligados. Estão disponíveis módulos adicionais para alimentação de potencial e isolamento para uma segmentação flexível – ideal para distribuição de energia estruturada, proteção direcionada e criação de soluções de automação complexas.
Fonte de alimentação de 24 V escalável para arquiteturas de sistemas modulares
Entradas e saídas digitais
As entradas e saídas digitais da série ILC 2x50 BI impressionam pela sua granularidade fina e permitem um processamento de sinal preciso ao nível do canal. Graças à tecnologia de ligação de condutores N universal, beneficia de opções de cablagem flexíveis que são adequadas para qualquer situação de instalação no quadro de comando.
Entradas e saídas digitais
Entradas e saídas analógicas
A série ILC 2x50 BI oferece entradas e saídas analógicas potentes que suportam uma vasta gama de tipos de sinais – incluindo sinais de corrente, tensão e temperatura. Cada canal é configurável individualmente e pode ser adaptado de forma flexível à respetiva aplicação. Os modelos Eco estão disponíveis para projetos particularmente económicos, que estão reduzidos ao essencial sem comprometer a qualidade e a fiabilidade.
Entradas e saídas analógicas
Módulos de comunicação para automação de edifícios integrada
A série ILC 2x50 BI pode ser especificamente expandida utilizando poderosos módulos de comunicação – para uma fácil integração em sistemas de automação de edifícios modernos. Com suporte para Meter-Bus e multi-point bus, os módulos permitem a ligação direta a normas de bus de campo estabelecidas. Isto permite que os sistemas de energia, ar condicionado e ventilação sejam eficazmente interligados, monitorizados e controlados.
Módulos de comunicação para automação de edifícios integrada
Instalação elétrica no quadro de comando do edifício
ILC 2x50 BI(-L) com tecnologia Niagara Framework®
Controlo de edifícios
Automação de edifícios no quadro de comando e Emalytics
Instalação elétrica no quadro de comando do edifício

O controlador ​ILC 2x50 BI(-L) foi especialmente concebido para tarefas de automação em edifícios: principalmente, para a monitorização e o controlo de infraestrutura de edifícios, de fluxos energéticos ou no setor de sistemas de AVAC. O seu design industrial garante uma elevada fiabilidade e torna-os adequados para aplicações críticas para a atividade. Com certificações importantes, como IEC 61000, UL 508 e BTL, o controlador IoT está idealmente equipado para utilização em várias aplicações.

ILC 2x50 BI(-L) com tecnologia Niagara Framework®

Sendo o único controlador do mundo baseado na tecnologia Niagara Framework®, o ILC 2x50 BI(-L) pode expandir até 63 módulos Inline para canais I/O digitais e analógicos, bem como todos os sistemas de bus habitualmente utilizados na tecnologia de edifícios.
Com uma largura de apenas 80 mm, o controlador é particularmente económico em termos de espaço. Outros protocolos de IoT e de edifícios também podem ser perfeitamente integrados.

Controlo de edifícios

O nosso sistema Inline foi concebido para uma fiabilidade funcional e disponibilidade a longo prazo. O nosso objetivo é manter o nosso portfólio central Inline disponível até, pelo menos, 2035. Para o efeito, os artigos correspondentes são regularmente atualizados com os passos necessários para a manutenção do produto em termos de hardware e/ou firmware.

Automação de edifícios no quadro de comando e Emalytics

O ILC 2x50 BI(-L) vem com gestão baseada na web, que suporta a configuração do dispositivo sem software adicional através de um browser de Internet padrão. Todos os sinais dos canais I/O são lidos e gravados independentemente da aplicação.
Independentemente disso, o servidor web integrado garante visualizações locais de elevado desempenho utilizando as instalações complementares do Emalytics.

Contacto


Bernhard Tillmanns, Director Global Industry Management Building Technologies
Bernhard Tillmanns
Director Global Industry Management Building Technologies
Terei todo o prazer em aconselhá-lo nos seus projetos de modernização ou de construção nova. Beneficie da nossa experiência de longa data e da nossa abrangente oferta de serviços.
Cibersegurança no quadro de comando

Preparado para o futuro com o Regulamento de Ciber-Resiliência (CRA)

Os sistemas interligados desempenham um papel central na automação de edifícios. Desde o controlo do aquecimento e da iluminação até ao controlo de entrada – a integração das tecnologias digitais oferece inúmeras vantagens, mas também acarreta riscos. O Regulamento de Ciber-Resiliência (CRA) da União Europeia garante que os produtos com elementos digitais utilizados na automação de edifícios cumprem requisitos de segurança particularmente elevados.
Os nossos produtos e sistemas para a automação de edifícios cumprem os requisitos rigorosos do CRA e oferecem-lhe a máxima segurança e fiabilidade. Confie na nossa competência. Aumente a resistência aos ciberataques.

Referências