The terminal is designed for use within an Inline station. It is used to acquire signals from resistive temperature sensors. The terminal supports all common platinum and nickel sensors according to DIN EN 60751 and SAMA. Cu10, Cu50, and Cu53 sensors as well as KTY81 and KTY84 sensors are also supported. The measuring temperature is represented by 16-bit values in two process data words (one word per channel).
IB IL TEMP 2 RTD-PAC
-
Temperature module
2861328
Inline, Temperature measurement terminal, Analog RTD inputs: 2, connection technology: 2-, 3-, 4-conductor, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connector and labeling field; The product is being prepared for compliance with the Cyber Resilience Act (CRA).
Transferência gratuita disponível.
Downloads
Detalhes dos produtos
RINA
ID de certificação: ELE121121XGABS
ID de certificação: 22-2226444-PDAcULus Recognized
ID de certificação: E140324LR
ID de certificação: LR23398855TAcUL Listed
ID de certificação: E256199UL Listed
ID de certificação: E256199cULus Listed
ID de certificação: E199827Produtos compatíveis
Vantagens
2 inputs for resistive temperature sensors
Pt, Ni, Cu, KTY sensor types according to DIN and SAMA
Connection of sensors in 2-, 3-, and 4-conductor technology
The channels are parameterized independently of one another via the bus system
Measured values can be represented in three different formats
Measured value acquisition with a resolution of 16 bits