Sistemas I/O remotos

Sistemas I/O remotos

Os sistemas I/O remotos da Phoenix Contact com os graus de proteção IP20 e IP65/67 são adequados para todos os sistemas de bus e todas as redes. Adquira sinais de entrada e saída diretamente no quadro de comando ou nos seus sistemas e nas suas máquinas. Os seus dados e o tráfego de sinais são transmitidos com fiabilidade – otimizados para áreas de aplicação diferenciadas. Utilize para tal produtos com diversas propriedades mecânicas e funções.

Go to Product Detail Page for item 2688899
AXL F BK EC - Bus coupler
AXL F BK EC - Bus coupler
2688899

Axioline F, Bus coupler, EtherCAT®, RJ45 jack, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connector; The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 2700893
IB IL RS UNI-PAC - Communication module
IB IL RS UNI-PAC - Communication module
2700893

Inline, Communication module, Serial data transmission; interface: RS-232, RS-485, RS-422: 1 (be operated simultaneously); Transmission speed: 110 bps ... 250000 bps; transmission speed in the local bus: 500 kbps; degree of protection: IP20; Scope of supply: including Inline connectors and marking fields; The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 1215393
AXL F EX IS AI8 P HART XC 1F - Analog module
AXL F EX IS AI8 P HART XC 1F - Analog module
1215393

Axioline F, Analog input module, Passive analog inputs: 8 (HART), 0 mA ... 20 mA, 4 mA ... 20 mA, connection technology: 2-conductor, transmission speed in the local bus: 100 Mbps, Extreme conditions version, HART functionality, intrinsically safe, degree of protection: IP20, including bus base module and Axioline F connectors; The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 1776593
AXL F PWR XC 1H - Feed-in module
AXL F PWR XC 1H - Feed-in module
1776593

Axioline F, Power module for the logic supply UBus, max. 4 A, Extreme conditions version, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connector; The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 2701228
AXL F DO16/3 XC 2F - Digital module
AXL F DO16/3 XC 2F - Digital module
2701228

Axioline F, Digital output module, Digital outputs: 16, 24 V DC, 500 mA, connection technology: 3-conductor, Extreme conditions version, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors; The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 1028066
AXL F CNT2 1H - Function module
AXL F CNT2 1H - Function module
1028066

Axioline F, Function module, Counter input; Counter inputs: 2; Digital inputs: 6, 24 V DC; Digital outputs: 4, 24 V DC; transmission speed in the local bus: 100 Mbps; degree of protection: IP20; Scope of supply: including bus base module and Axioline F connectors; The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Vantagens

  • Ampla oferta de sistemas I/O remotos para instalação em quadros de comando e em campo
  • Fácil integração em sistemas de controlo com ficheiros de descrição
  • Utilização flexível graças à elevada variedade de funções e aos diferentes formatos
  • Aumento da disponibilidade da instalação graças à fiabilidade, mesmo nas condições mais adversas
  • Mais flexibilidade e variedade de funções graças à comunicação IO-Link

Novos produtos

Módulo de relé Axioline Smart Element com oito saídas isoladas
I/O-Box IO-Link analógica
I/O-Boxes IO-Link digitais com tecnologia de ligação M8
EtherCAT® Subdevices para a instalação de campo
Módulo I/O com entradas e saídas digitais
Módulo de medição de potência
Cobertura de espaço de encaixe plana proteção de um espaço I/O não utilizado
Axioline E – Caixas I/O IO-Link digitais IP65/67, DIO8, DI8
Módulos I/O para registo de temperatura para o sistema I/O remoto Axioline P
Módulo I/O para registo de temperatura para o sistema I/O remoto Axioline F
Axioline Smart Elements com interface de série (RS-232/RS-485) e gama de funções alargada

Módulo I/O digital

Módulo de relé com oito saídas isoladas

O módulo I/O permite a comutação sem potencial de terra de cargas resistivas a 24 V com tecnologia de estado sólido. As operações de comutação extremamente rápidas e sem desgaste e o isolamento galvânico de todas as saídas garantem uma elevada fiabilidade operacional e uma operação sem problemas da instalação.

Características principais

  • 8 saídas digitais sem potencial de terra
  • Relés de estado sólido por saída em vez de relés mecânicos
  • Isolamento galvânico entre todas as saídas
  • Corrente nominal por saída: até 6 A
  • Dissipação de potência interna: máx. 1,3 W por saída
  • Etiqueta de características do dispositivo guardada

Vantagens

  • A comutação extremamente rápida até 100 µs permite reações precisas em aplicações de automação
  • As saídas isoladas galvanicamente evitam loops de terra e acoplamento de interferências
  • Elevada fiabilidade operacional graças ao isolamento por canal, mesmo em caso de avaria
  • Oito relés no design compacto Axioline Smart Elements para poupar espaço no quadro de comando

I/O-Box IO-Link analógica

Ligação de até quatro sensores analógicos

O equipamento Axioline E pode ser ligado a um master IO-Link através de uma porta A IO-Link. Isto permite-lhe registar sinais analógicos através de IO-Link. Um master IO-Link permite a utilização dentro de diversas redes.

Características principais

  • Ligação a um master IO-Link com um conector M12
  • Porta tipo A
  • Especificação IO-Link V1.1.4
  • Ligação de até 4 entradas analógicas com conectores M12
  • Ligação dos sensores em tecnologia de 2, 3 e 4 condutores
  • Intervalos de tensão: 0 V ... 10 V, ±10 V, 0 V ... 5 V, ±5 V

Vantagens

  • Ligação de sensores na proximidade imediata do processo
  • Potente com esforço mínimo de cablagem
  • Instalação rápida graças ao sistema de ligação rápida M12 Push-Pull
  • Longa vida útil e disponibilidade da instalação graças ao formato robusto
  • Conectividade ideal para uma automação com futuro garantido

I/O-Boxes IO-Link com tecnologia de ligação M8

Ligação de até oito sensores/atuadores

Os equipamentos Axioline E pode ser ligado a um master IO-Link através de uma porta A IO-Link. Isto permite-lhe registar e emitir sinais digitais através de IO-Link. Um master IO-Link permite a utilização dentro de diversas redes.

Características principais

  • Ligação a um master IO-Link com um conector M12 (codificação A, 4 polos)
  • Porta tipo A
  • Especificação IO-Link V1.1.4
  • Ligação de até 8 entradas e saídas digitais com conectores M8 (codificação A, 3 polos)
  • Indicações de diagnóstico e de estado
  • Grau de proteção IP65/IP67/IP69

Vantagens

  • Ligação de sensores e atuadores na proximidade imediata do processo
  • Economia de espaço graças ao formato compacto
  • Longa vida útil e disponibilidade da instalação graças ao formato robusto

EtherCAT® Subdevices para a instalação de campo

Ligação de sensores e atuadores digitais

Os equipamentos Axioline E destinam-se a ser utilizados numa rede EtherCAT®. São utilizados para registar e emitir sinais digitais. Os equipamentos são adequados para utilização sem quadros de comando em condições ambientais industriais adversas.

Características principais

  • Ligação com conectores M12 com ligação rápida Push-Pull ou ligação de parafuso
  • Grau de proteção IP65/IP67/IP69
  • Suporte de EtherCAT® com tempo de ciclo mín. 100 μs
  • Protocolos de Mailbox suportados: CoE, FoE
  • Modos de sincronização suportados: DC, SM

Vantagens

  • Ligação de sensores e atuadores na proximidade imediata do processo
  • Potente com esforço mínimo de cablagem
  • Instalação rápida graças ao sistema de ligação rápida M12 Push-Pull
  • Longa vida útil e disponibilidade da instalação graças ao formato robusto

Módulo I/O com entradas e saídas digitais

Ligação de até 16 sensores e atuadores

O módulo misto digital regista ou comuta até 16 sinais digitais de 24 V DC. Cada canal pode ser utilizado de forma flexível como entrada ou saída – sem qualquer parametrização. Configuração máxima em apenas 15 mm de largura para aplicações versáteis e com poupança de espaço.

Características principais

  • 16 canais digitais para sinais de 24 V DC
  • Canais livremente configuráveis como entrada ou saída
  • Função de diagnóstico através de representação dos estados de saída na imagem do processo de entrada
  • Entradas conforme IEC 61131-2, tipo 1 e tipo 3
  • Proteção contra curto-circuito e sobrecarga
  • Corrente de saída por canal: máx. 0,5 A

Vantagens

  • Entradas e saídas num módulo poupam espaço e reduzem o hardware
  • Cada canal pode ser utilizado de forma flexível como entrada ou saída para uma adaptação ideal
  • Estados de saída nos dados de entrada facilitam o diagnóstico e reduzem os tempos de paragem
  • Formato compacto deteta de forma fiável sinais digitais em 15 mm de largura
  • Processamento fiável de sinal garante elevada fiabilidade operacional em aplicações compactas

Módulo de medição de potência

Módulo I/O para a medição de potência trifásica

O módulo I/O compacto mede potências trifásicas de forma eficiente em apenas 15 mm de largura. O módulo convence uma com rápida colocação em funcionamento, elevada densidade de embalagem e integração simples em sistemas de automação existentes.

Características principais

  • Medição de potência trifásica em 15 mm de largura
  • Tensão nominal: 5 V AC ... 480/830 V AC
  • Intervalo de medição: 0 V AC ... 600/1.035 V AC
  • Corrente nominal: 0 A AC ... 5 A AC
  • Categoria de medição CAT III 300 V/CAT II 600 V

Vantagens

  • Formato compacto economiza espaço na calha DIN
  • Manuseamento simples com esforço mínimo de parametrização
  • Rapidamente pronto para utilização imediata
  • Elevada densidade de embalagem permite uma medição trifásica eficiente

Cobertura de espaço de encaixe plana

Proteção de um espaço de encaixe I/O não utilizado

A nova cobertura de espaço de encaixe permite a proteção económica para um espaço de encaixe Axioline Smart Element não utilizado numa placa terminal de barramento Axioline F.

Características principais

  • Bloqueio no espaço de encaixe
  • Altura total: 20,8 mm
  • Grau de proteção: IP20
  • Intervalo de temperatura: -40 °C ... +70 °C

Vantagens

  • Garantia de proteção contra descarga eletrostática de um espaço de encaixe não utilizado
  • Alternativa económica às atuais coberturas de espaço de encaixe AXL SE SC e AXL SE SC-A
  • Montagem e desmontagem sem ferramentas
  • Necessidade de pouco espaço para armazenamento

Caixa I/O IO-Link para a instalação de campo

Ligação de até oito sensores digitais

Este equipamento Axioline E pode ser ligado a um master IO-Link através de uma porta B IO-Link. Isto permite-lhe registar e emitir sinais digitais através de IO-Link. Um master IO-Link permite a utilização dentro de diversas redes.

Características principais

  • Ligação a um master IO-Link com um conector M12 (codificação A, 4 polos)
  • Porta tipo A
  • Especificação IO-Link V1.1.3
  • Ligação de até 8 entradas ou 8 entradas ou saídas com conectores M12 (codificação A, 5 polos)
  • Grau de proteção IP65/67/69
  • Diagnóstico de canal único
  • Largura total de 30 mm

Vantagens

  • Ligação de sensores e atuadores na proximidade imediata do processo em espaços confinados
  • Potente com esforço mínimo de cablagem
  • Instalação rápida graças ao sistema de ligação rápida M12 Push-Pull
  • Longa vida útil e disponibilidade da instalação graças ao formato robusto
  • Conectividade ideal para uma automação com futuro garantido

Módulos I/O para registo de temperatura

Ligação de termorresistências

Os novos módulos RTD foram concebidos para o sistema I/O remoto Axioline P de alta disponibilidade. São utilizados para registar sinais de sensores de temperatura resistivos. Os módulos suportam todos os sensores comuns de platina e níquel comuns.

Características principais

  • 8 canais de entrada analógica para ligação de resistências de medição da temperatura (RTD)
  • Entradas lineares até 10 kΩ
  • Intervalo de temperatura ampliado de -40 °C ... +70 °C
  • Módulos I/O com capacidade de troca a quente
  • Entradas com e sem segurança intrínseca
  • Ligação dos sensores em tecnologia de 2, 3 e 4 condutores

Vantagens

  • Cumprimento dos requisitos de qualquer aplicação com a ligação de todos os RTDs comuns e entradas de resistências lineares
  • Flexibilidade de aplicação e maiores distâncias de sensor graças à utilização da tecnologia de 2, 3 e 4 condutores
  • Elevada fiabilidade e disponibilidade graças a um intervalo de temperatura ampliado e à capacidade sistémica de troca a quente

Módulo I/O para registo de temperatura

Ligação de termorresistências

O módulo destina-se a ser utilizado numa estação I/O Axioline F. É utilizado para registar sinais de sensores de temperatura resistivos em áreas com atmosfera potencialmente explosiva, zona 0 e zona 1. O módulo suporta todos os sensores de platina e níquel comuns.

Características principais

  • 8 canais de entrada analógica para ligação de resistências de medição da temperatura (RTD)
  • Entradas lineares até 10 kΩ
  • Intervalo de temperatura ampliado de -40 °C ... +70 °C
  • Entradas com segurança intrínseca
  • Ligação dos sensores em tecnologia de 2, 3 e 4 condutores

Vantagens

  • Cumprimento dos requisitos de qualquer aplicação com a ligação de todos os RTDs comuns e entradas de resistências lineares
  • Flexibilidade de aplicação e maiores distâncias de sensor graças à utilização da tecnologia de 2, 3 e 4 condutores
  • Elevada fiabilidade graças a um intervalo de temperatura ampliado
  • Ligação a sensores RTD nas zonas 0 e 1

Módulos I/O com interface de série

Variantes com funcionalidade alargada

Estes Axioline Smart Elements permitem o funcionamento de dispositivos periféricos disponíveis no mercado com uma interface de série num sistema de bus. São possíveis taxas de transmissão de até 230 400 Bit/s na interface de série. O protocolo Modbus/RTU é suportado, entre outros.

Características principais

  • Um canal de entrada e saída em série
  • Interface RS-485 ou interface RS-232
  • Número de bits de dados, bits de parada e paridade ajustáveis
  • Compatível com diferentes protocolos
  • Suporte para cliente e servidor Modbus/RTU
  • Podem ser transferidos 61 bytes de dados da interface de série por ciclo

Vantagens

  • Recolha rápida dos dados transmitidos através da interface de série
  • Filtragem direcionada de telegramas Modbus/RTU através de um filtro de endereços ajustável
  • Adaptação otimizada ao tempo de resposta dos servidores Modbus/RTU
  • Economia considerável de espaço no quadro de comando graças ao sistema I/O modularmente combinável

Compacto e flexível
Axioline Smart Elements

Os Axioline Smart Elements encaixáveis são módulos I/O independentes do sistema e sem comunicação de bus. O elemento individual só apresenta a funcionalidade I/O. Apenas em conjunto com uma placa terminal de barramento, que funciona de forma semelhante a um adaptador, é realizada a comunicação de bus para o respetivo sistema I/O. Assim, os Axioline Smart Elements podem ser utilizados de forma universal e flexível.

Ir para os produtos
Axioline Smart Elements

Características dos Axioline Smart Elements

Design compacto dos equipamentos Axioline Smart Element
Tecnologia de ligação push-in Axioline Smart Elements
Interface independente do sistema Axioline Smart Elements
Mecanismo de desbloqueio manual Axioline Smart Elements
Design compacto dos equipamentos Axioline Smart Element

Numa superfície de 15 mm x 62 mm podem ser realizadas até 16 ligações num Axioline Smart Element. Pode ligar condutores com uma secção do condutor de até 1,5 mm² com terminal ponteira, incluindo colar de plástico.

Tecnologia de ligação push-in Axioline Smart Elements

Todos os Axioline Smart Elements têm sempre tecnologia de ligação push-in para uma ligação particularmente rápida dos sinais.

Interface independente do sistema Axioline Smart Elements

Os Axioline Smart Elements podem ser integrados em vários conceitos de solução através da interface independente do sistema.

Mecanismo de desbloqueio manual Axioline Smart Elements

Os Axioline Smart Elements podem ser facilmente encaixados em módulos de suporte com uma interface adequada. A remoção é extremamente fácil graças a um simples mecanismo de desbloqueio.

Axioline Smart Elements no sistema I/O remoto Axioline F

Axioline Smart Elements no sistema I/O remoto Axioline F

Situação de aplicação no sistema I/O remoto Axioline F

Dentro de uma estação Axioline F é possível combinar livremente módulos Axioline F clássicos e placas terminais de barramento Axioline F, incluindo os Axioline Smart Elements. Assim, pode operar os Axioline Smart Elements em acopladores de bus Axioline F ou controladores Axiocontrol já existentes, p. ex., PLCnext Control ou PLC clássicos.

As placas terminais de barramento Axioline F, especialmente desenvolvidas, apresentam quatro e seis espaços Smart Elements. Graças à flexibilidade, pode encaixar os Axioline Smart Elements em qualquer ponto na placa terminal de barramento Axioline F. Devido à estrutura de duas linhas da placa terminal de barramento, verifica-se assim uma grande redução da largura total da estação I/O.

Aquisição de dados rápida e manuseamento simples – mesmo sob as condições mais exigentes
Axioline F

Axioline F é o sistema I/O em formato modular em bloco para o quadro de comando. Compatível com todos os protocolos de comunicação baseados na Ethernet e disponível em diferentes formatos, Axioline F proporciona-lhe a máxima flexibilidade.

Ir para os produtos
Axioline F

Desde o componente até ao sistema

Mapa de imagem interativo: sistema Axioline F
PLCnext Control
Também na abordagem remota, como alternativa a um acoplador de bus, uma estação Axioline F pode ser equipada diretamente com um controlador. Estão disponíveis PLC para linguagens de alto nível e programação IEC 61131 3-3.
PLCnext Control
Acopladores de bus
Indispensável para um sistema I/O remoto: acopladores de bus para todos os sistemas de bus e protocolos de rede comuns.
Acopladores de bus
I/O
Os Axioline Smart Elements permitem a criação de estações particularmente compactas no sistema Axioline F.
I/O
I/O
Estações I/O remotas para utilização em aplicações próximas ao processo, também com I/O intrinsecamente seguras.
I/O
I/O
Extenso portfólio com I/O para a configuração de uma grande variedade de estações I/O remotas.
I/O

Características em resumo

Ligação adequada ao sistema Axioline F
Visualização de tempos de instalação curtos Axioline F
Visualização de sistema mecânico robusto Axioline F
Sistema I/O Axioline F
Intervalo de temperatura ampliado Axioline F
Certificações para a automação náutica Axioline F
Ligação adequada ao sistema Axioline F

Axioline F é o especialista Ethernet em instalações de quadros de comando.
O portfólio oferece acopladores de bus para todos os sistemas Ethernet comuns.
Redundância do sistema PROFINET: o acoplador de bus AXL F BK PN TPS suporta a especificação para implementação da redundância de sistema S2 com apenas um acoplador de bus. Assim, o acoplador de bus pode comunicar com dois controladores PROFINET redundantes, garantindo uma elevada segurança contra falhas sistémica.

Visualização de tempos de instalação curtos Axioline F

Reduza os tempos de instalação graças à tecnologia de ligação push-in. Cablagem organizada: o design permite a saída de cabos para cima e para baixo.

Visualização de sistema mecânico robusto Axioline F

Graças à elevada robustez mecânica, Axioline F atinge uma resistência a vibrações de 5 g, uma resistência a impacto permanente de 10 g e uma resistência a impacto de 30 g.

Sistema I/O Axioline F

Com o Axioline F, obtém um sistema I/O num formato modular para todos os requisitos. A aquisição rápida e sincronizada dos sinais aumenta o rendimento da sua máquina, independentemente de ser com um controlador da Phoenix Contact ou em todas as redes convencionais com um acoplador de bus adequado.

O Axioline F tem um vasto portfólio de módulos I/O com entradas e saídas digitais e analógicas, funções ou para aplicações especiais. Pode implementar aplicações de segurança com PROFIsafe ou SafetyBridge Technology. Os diferentes módulos I/O permitem-lhe ganhar flexibilidade na estrutura da sua estação.

Intervalo de temperatura ampliado Axioline F

Em ambientes adversos, é imprescindível uma comunicação fiável. O Axioline F possui um design e um sistema mecânico extremamente resistentes. As variantes XC com um intervalo de temperatura de funcionamento alargado de -40 °C ... +70 °C podem ser utilizadas sem problemas em condições extremas.

Certificações para a automação náutica Axioline F

Devido à sua natureza, os módulos I/O possuem certificações de todas as sociedades de certificação marítima importantes. Graças à baixa emissão de interferências e ao sistema mecânico robusto, o Axioline F cumpre os elevados requisitos da automação na construção naval.

Deteção de sinais flexível diretamente no local
Axioline E

O Axioline E da nova geração é o sistema I/O remoto futuro de construção modular para a automação descentralizada sem quadro de comando. Os equipamentos estão adaptados às necessidades atuais e futuras e foram concebidos para a utilização direta numa máquina sob condições ambientais muito adversas.

Ir para os produtos
Axioline E

Axioline E – uma família de produtos, muitas funções

Mapa de imagem interativo: Axioline E da próxima geração
I/Os digitais
As diferentes variantes de I/O digitais proporcionam-lhe um elevado grau de flexibilidade para a realização dos seus conceitos.
I/Os digitais
Master IO-link
Com o master IO-Link, pode realizar infraestruturas IO-Link potentes nos protocolos de comunicação comuns baseados em Ethernet.
Master IO-link
Dispositivos IO-Link
Expanda o seu sistema de aquisição de sinais descentralizado ligando diferentes dispositivos IO-Link, tais como as robustas caixas I/O IO-Link Axioline E, com larguras totais de 30 ou 60 mm.
Dispositivos IO-Link

Características em resumo

Axioline E da próxima geração
Sistema de ligação rápida M12 Push-Pull Axioline E da próxima geração
Alimentação de equipamentos Axioline E da próxima geração
Aplicação IO-Link Axioline E da próxima geração
Parametrização de equipamentos no sistema de automação PLCnext Technology
Axioline E da próxima geração

Os equipamentos Axioline E da nova geração são extremamente robustos graças ao seu grau de proteção IP65/67 e a um invólucro em zinco fundido totalmente encapsulado.
Graças à sua especial imunidade contra interferências da compatibilidade eletromagnética e ao sistema mecânico robusto destes equipamentos, os tempos de inatividade da sua instalação são minimizados.
O amplo intervalo de temperatura, assim como a elevada resistência contra as influências ambientais, fluidos refrigerantes e lubrificantes comuns, assim como pingos de solda permitem uma utilização em muitas aplicações diferentes.

Sistema de ligação rápida M12 Push-Pull Axioline E da próxima geração

O contorno M12 Duo proporciona-lhe uma cablagem flexível de campo com conectores de parafuso M12 comprovados ou o novo sistema de ligação rápida M12 Push-Pull.

Graças à montagem sem ferramenta, o sistema de ligação rápida M12 Push-Pull é 80 % mais rápido na realização da cablagem em comparação com os comprovadores conectores de parafuso M12 e economiza dois minutos por equipamento. Um sinal de feedback através do bloqueio da ficha do conector de ligação, bem como um teste de tração asseguram um elevado nível de segurança contra falha durante a montagem.

Alimentação de equipamentos Axioline E da próxima geração

Os equipamentos Axioline E da nova geração dispõem da potente alimentação de tensão com codificação L de 2 x 16 A e podem ser utilizados em caminhos de cabos consideravelmente mais longos sem cabos de alimentação.
Também pode criar subestruturas IO-Link com cablagem mínima e sem cabos de alimentação adicionais, usando potentes portas master IO-Link de até 2 A em L+, bem como de até 4 A em UA.

Aplicação IO-Link Axioline E da próxima geração

A nossa nova geração de masters IO-Link Axioline E cumpre a especificação IO-Link 1.1.3. Com um tempo de ciclo de master IO-Link de <500 µs, realizam a troca de informação com os dispositivos IO-Link ligados quatro vezes mais rápido em comparação com os masters IO-Link de primeira geração disponíveis no mercado.
Graças às suas opções de parametrização para dispositivos IO-Link ligados, os equipamentos permitem a melhor integração possível no seu sistema de automação.

Parametrização de equipamentos no sistema de automação PLCnext Technology

Parametrize qualquer dispositivo IO-Link ligado no sistema de automação PLCnext Technology através de uma integração fácil da IODD no seu sistema de engenharia.
Através da importação da IODD, é efetuado um espelhamento de um dispositivo IO-Link no sistema de engenharia, idêntico a um dispositivo PROFINET. Os parâmetros do equipamento da IODD são automaticamente convertidos em parâmetros de arranque e, em conjunto com os parâmetros de arranque dos dispositivos PROFINET, registados durante o arranque do equipamento.

Conectividade para uma automação com futuro garantido

IIoT (Internet das Coisas Industrial) aberta
A arquitetura dos equipamentos Axioline E da nova geração reúne dois paradigmas de comunicação paralelos e sem efeitos numa plataforma de equipamentos: a comunicação industrial em tempo real para protocolos Ethernet Industrial estabelecidos, bem como uma comunicação IIoT segura, fiável e aberta através de OPC UA.

TSN (Time-Sensitive Networking)
Os equipamentos Axioline E da nova geração suportam progressivamente todos os protocolos Ethernet Industrial relevantes para o mercado como PROFINET, EtherNet/IP™, Modbus/TCP e EtherCAT®. A arquitetura de equipamento inovadora permite aos equipamentos adaptarem-se de forma flexível aos novos padrões tecnológicos e a redes futuras como PROFINET-over-TSN.

Segurança industrial
Com os equipamentos Axioline E da nova geração, as características de segurança são consideradas de forma global logo desde a fase de projeto. Chamados "produtos Secure-by-Design", os equipamentos cumprem os requisitos para o processo certificado pela TÜV de acordo com a norma IEC 62443-4-1. Com características de segurança intrínseca para conectividade em campo e em Cloud, os equipamentos estão preparados de forma ideal para as tarefas de automação do futuro.

Topologia para informação do equipamento

Acesso às informações e configurações do equipamento através de uma conectividade ideal para uma automação com futuro garantido

Axioline E da primeira geração

Axioline E da primeira geração

Axioline E da primeira geração

Axioline E é o sistema I/O remoto em formato de bloco para a instalação de campo com tecnologia de ligação M12. Os equipamentos caracterizam-se pela sua abertura para todos os protocolos de comunicação comuns baseados em Ethernet, assim como PROFIBUS com uma alimentação de tensão com codificação T.

Elevada disponibilidade com troca a quente e redundância
Axioline P

O sistema I/O remoto de alta disponibilidade é composto por acopladores de bus PROFINET redundantes e módulos I/O digitais e analógicos. O Axioline P atende as exigências da indústria de processos de acordo com amplos intervalos de temperatura e módulos I/O com capacidade de troca a quente e segurança intrínseca.

Ir para os produtos
Axioline P

Sistema I/O para aplicações próximas ao processo

Mapa de imagem interativo: sistema I/O para aplicações próximas ao processo Axioline P
Acoplador de bus PROFINET
Acoplador de bus para ligação de módulos PROFIBUS PA e I/O. Elevada disponibilidade do sistema graças ao suporte da redundância do sistema PROFINET (S2).
Acoplador de bus PROFINET
Módulo PROFIBUS PA
Fonte de alimentação de bus de campo redundante para equipamentos de campo PROFIBUS PA.
Módulo PROFIBUS PA
I/O padrão e de segurança intrínseca
I/O de alta disponibilidade com capacidade de troca a quente para aplicações próximas ao processo.
I/O padrão e de segurança intrínseca

Características do Axioline P em resumo

O Axioline P é instalado no quadro de comando
I/O com segurança intrínseca Axioline P
Combinação de módulos I/O padrão e com segurança intrínseca Axioline P
I/O de segurança intrínseca sem fonte de alimentação adicional Axioline P
Topologia Axioline P
O Axioline P é instalado no quadro de comando

O sistema I/O remoto Axioline P garante a máxima disponibilidade para a sua aplicação. Graças à redundância S2, dois controladores podem comunicar com a estação I/O ao mesmo tempo na PROFINET.

Quando utilizado numa rede Modbus TCP, a comunicação redundante também pode ser realizada com a ajuda de acopladores de bus separados, cada um com o seu próprio endereço IP.

O bus local com capacidade de troca a quente permite a troca de módulos existentes a partir de uma estação I/O Axioline P, sem que o sistema tenha de ser desligado. Graças à construção eletromecânica da base do bus, também é possível retirar vários módulos em simultâneo da estação sem interromper a comunicação de bus local.

I/O com segurança intrínseca Axioline P

Os módulos I/O com segurança intrínseca podem ser instalados na zona 2 e são adequados para a utilização de sensores e atuadores até à zona 0. Dispõem de comunicação HART e funcionalidade NAMUR, sendo assim ideais para aplicações na automação de processos.

Combinação de módulos I/O padrão e com segurança intrínseca Axioline P

Nos sistemas I/O Axioline P é possível combinar módulos padrão com módulos com segurança intrínseca de forma muito fácil. Através da colocação de uma placa de divisão (disponível como acessório), os módulos azuis, com segurança intrínseca, podem ser adicionados ao final de uma estação.

I/O de segurança intrínseca sem fonte de alimentação adicional Axioline P

Graças à fonte de alimentação integrada em cada módulo I/O, a instalação de uma estação Axioline P não requer uma fonte de alimentação adicional. Além disso, a capacidade de troca a quente é estabelecida quando os módulos são removidos devido às bases de bus permanentemente sob tensão.

Topologia Axioline P

A estação de construção modular comunica através de um acoplador de bus com um controlador PROFINET, p. ex., um Distributed Control System (DCS). Pode ligar até oito segmentos PROFIBUS PA de modo compacto às saídas de proxy individuais. Para garantir a segurança contra falhas de cada segmento, encontra-se disponível uma tecnologia de ligação blindada adequada. Os sensores PROFIBUS PA são ligados diretamente ao proxy modular Axioline P.
É possível assim integrar nas redes PROFINET tecnologias de bus de campo comprovadas, como p. ex. HART ou Modbus/RTU. Isso é implementado através de gateways PROFIBUS PA ligados ao proxy Axioline P modular.

Topologia: ligar Axioline P até à zona 0

Ligar Axioline P até à zona 0

Ligar até à zona 0

O Axioline P pode ser diretamente ligado a um Distributed Control System (DCS) na forma de um sistema I/O remoto. Uma comunicação especialmente fiável entre a estação I/O e o DCS é garantida pela redundância de sistema PROFINET S2 suportada.
O sistema Axioline P pode ser instalado na zona 2 e permite a ligação direta de sinais de sensores e atuadores das zonas 2, 1 e 0. O portfólio abrange funções importantes da automação de processos, tais como módulos de entrada e de saída analógicos para comunicação HART ou também módulos de entrada digitais para ligação de sensores NAMUR.
Para isso, é possível integrar módulos com segurança intrínseca sem componentes adicionais na estação I/O.

Segurança intrínseca e certificada até à zona 1
Axioline X

Recolher e emitir sinais onde estes são gerados ou necessários. Isto poupa o esforço de cablagem e, consequentemente, custos de instalação. Isto também é possível diretamente na zona 1. Os I/Os remotos Axioline X são participantes PROFINET com 32 canais I/O intrinsecamente seguros num módulo compacto. Pré-instalado num invólucro de aço inoxidável, o resultado é uma solução "pronta a usar" com certificação ATEX e IECEx.

Ir para os produtos
Axioline X no quadro de comando

Características do Axioline X em resumo

Axioline X no quadro de comando
Módulo I/O remoto Axioline X
Interface Gestão baseada na web
Axioline F, Axioline P e Axioline X como estação I/O
Topologia para o uso de Axioline P e Axioline X
Axioline X no quadro de comando

O I/O remoto Axioline X é pré-instalado num invólucro de aço inoxidável (grau de proteção IP66). Completo com certificações conforme ATEX e IECEx. Isso poupa o esforço de instalação na zona 1 e minimiza os custos de certificação.

Módulo I/O remoto Axioline X

  • Invólucro de alumínio robusto e totalmente encapsulado
  • Canais I/O configuráveis de forma flexível (16xDI NAMUR, 8xDO, 8xAI/AO/DO)
  • Fonte de alimentação separada para sensores e atuadores
  • Diagnóstico abrangente para cada canal
  • Servidor web integrado
  • Participantes PROFINET

Interface Gestão baseada na web

Um servidor web integrado com funções de diagnóstico e atualização de firmware permite uma operação simples e independente do controlador.

Axioline F, Axioline P e Axioline X como estação I/O

Axioline X amplia o âmbito de soluções para uma automação de processos económica e direcionada. Juntamente com os grupos de produtos Axioline F XC e Axioline P certificados para a tecnologia de processos, trabalhamos consigo para criar soluções de automação escaláveis.

Topologia para o uso de Axioline P e Axioline X

Encurtar os percursos de sinal e, assim, reduzir erros e custos adicionais. A instalação direta dos módulos I/O remotos Axioline X na zona 1 com ligação a uma rede e sem isoladores adicionais permite simplificar a topologia da instalação. Os sinais podem ser recolhidos onde são gerados.

O sistema I/O altamente modular
Inline

Automatize aplicações de forma fácil e económica com o sistema Inline composto por PLC, acopladores de bus e I/O para o quadro de comando. Graças à sua flexibilidade, o sistema de automação e I/O pode ser aplicado nos mais diversos projetos. Em combinação com os controladores lógicos programáveis especialmente desenvolvidos são concebidos sistemicamente processos de automação. Além disso, graças à sua abertura de bus, o sistema oferece-lhe uma grande variedade de possibilidades em diferentes redes.

Ir para os produtos
Estação I/O Inline

PLC, acopladores de bus ou I/O – O sistema Inline

Mapa de imagem interativo: PLC, acopladores de bus ou I/O – O sistema Inline
Controladores Inline
Os controladores Inline suportam protocolos baseados em Ethernet, tais como PROFINET e Modbus/TCP. Além disso, podem ser facilmente ampliados com diversos bornes I/O Inline e oferecem um servidor web integrado.
Controladores Inline
Acopladores de bus
Graças à liberdade de escolha do acoplador de bus, é possível integrar o sistema I/O Inline em todos os sistemas de bus de campo e redes Ethernet convencionais.
Acopladores de bus
I/O seguros
Com Inline, a escolha é sua: implemente as soluções mais simples para segurança funcional com o módulo Inline ECO Safe ou soluções de segurança complexas com SafetyBridge Technology ou PROFIsafe.
I/O seguros
I/O padrão
Bornes I/O com e sem parametrização. Uma grande seleção de funcionalidades versáteis com certificações abrangentes garante liberdade em qualquer topologia. Uma extrema precisão é a base da conceção.
I/O padrão

Características de Inline em resumo

Bornes I/O
Silhueta de um homem ante o espaço
Silhueta de um homem ante o espaço
Borne adaptador AXC F IL ADAPT com I/O Inline
Bornes I/O

Em linha com o lema "um borne, uma função", descubra a função adequada, desde o registo de temperatura analógico à comunicação digital. Um vasto portfólio de bornes I/O permite a integração fácil e rápida na sua instalação.

Silhueta de um homem ante o espaço

Os bornes analógicos e funcionais padrão oferecem muitas opções para configurar parâmetros e modos de operação. Todas as funções se adequam flexivelmente à tarefa.

Silhueta de um homem ante o espaço

Os módulos Inline ECO podem ser combinados com todos os bornes Inline e outros componentes Inline.

Borne adaptador AXC F IL ADAPT com I/O Inline

Inline e PLCnext Technology são compatíveis. Através do borne adaptador AXC F IL ADAPT é possível ligar facilmente as I/O Inline a um PLCnext Control modular. Assim, um potente PLCnext Control pode facilmente substituir um controlador Inline mais antigo.

Inline para a automação de edifícios

Inline para a automação de edifícios

Inline para a automação de edifícios

O potente controlador ILC 2050 BI permite-lhe automatizar de forma rápida e eficiente todas as instalações da infraestrutura de edifícios, centros de dados e imóveis dispersos. O equipamento possui uma grande diversidade de interfaces, sendo assim compatível com os protocolos relevantes da automação de edifícios. A expansão com um grande número de componentes I/O do sistema Inline assegura a fácil construção de uma estação de automação modular. Os tipos de dados dos diferentes protocolos são normalizados, de modo a possibilitar uma automação baseada na Internet das Coisas.