POS POLEMOUNT SHIM 180 - Mounting material
1790329

Reinforcement set for additional stability of PV panel bracket, up to wind force 10, pole Ø 75 mm ... 180 mm, compatible with: POS PANELFIX M, POS POLEMOUNT SET 108/180, material: stainless steel

Detalhes dos produtos








Vantagens

Simple 1-person installation of the entire system
Rust-free material for universal use
Compatible with all standard panels
Very flexible in use thanks to innovative tension clamps
Holds reliably up to wind force 10