POS PANELFIX S - Holder
1653801

PV panel bracket for energy-self-sufficient systems, panel mounting, suitable for panels of approx. 10 ... 40 Wp, compatible with: POS PV PANEL 22, fastening set for pole Ø 48 mm ... 108 mm and reinforcement set for up to wind force 10, material: stainless steel

Este produto precisa de outros produtos para a operação. Acessórios necessários

Detalhes dos produtos








Vantagens

Simple 1-person installation of the entire system
Rust-free material for universal use
Compatible with all standard panels
Very flexible in use thanks to innovative tension clamps
Holds reliably up to wind force 10