POS PV PANEL 75 - Solar panel
1587083

Solar panel, PV panel for Pico off-grid system with built-in SUNCLIX connectors, nominal power: 75 W, cell technology: Monocrystalline PERC with >22% efficiency, number of cells: 39, module frame: Anodized hollow chamber profile frame, width: 660 mm, height: 630 mm

Este produto precisa de outros produtos para a operação. Acessórios necessários

Detalhes dos produtos









Produtos compatíveis

Vantagens

High efficiency of more than 22%
Additional cells for increased charging efficiency
Simple 1-person installation of the entire system
Complete system except own electronics
Simple supply chain