IBS IL 24 BK-DSUB-PAC - Bus coupler
2861593

Is being prepared to meet the requirements of the CRA

Inline, Bus coupler, INTERBUS, D-SUB-9 female/D-SUB-9 male, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connector and labeling field; The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Transferência gratuita disponível. Downloads

Detalhes dos produtos









Vantagens

Remote bus connections using copper technology
Electrical isolation