The terminal is designed for use within an Inline station. It enables the 24 V supply voltage to be fed into the main circuit (UM). The terminal has protection against polarity reversal and surge voltage. In addition, this terminal can be used to supply power for a 24 V segment circuit (US).
IB IL 24 PWR IN/F-PAC
-
Feed-in module
2861438
Inline power terminal block, complete with accessories (connector and labeling field), 24 V DC, with fuse (Main voltage)
Detalhes dos produtos
cULus Listed
ID de certificação: E199827Produtos compatíveis
Vantagens
Supply of the 24 V main voltage UM
Main circuit protected by an internal fuse
Feed-in or provision of the 24 V segment voltage US
Diagnostic and status indicators