Derivação de sinal para sistemas I/O Universal

Derivação de sinal para sistemas Universal I/O

O VIP I/O-Marshalling combina o condicionamento e a derivação de sinal num sistema modular compacto do tipo Plug and Play. Poupe nos armários de marshalling e planeie os percursos de sinal, independentemente do tipo. Aproveite uma ampla gama de sinais e funcionalidades.

NEW
Go to Product Detail Page for item 1095564
IOA MCR-EX-SD-16-50 - Solenoid driver
IOA MCR-EX-SD-16-50 - Solenoid driver
1095564

Ex i-Solenoid driver for VIP I/O-Marshalling termination boards for controlling Ex i solenoid valves, alarm transmitters, and displays in the Ex area. number of channels: 1, open-circuit voltage: 16 V DC, current limitation: 50 mA, Standard configuration, 3-way isolation, Line fault transparency, Safety Integrity Level (SIL, IEC 61508): 3, Systematic Capability: 3, Plug-in connection

NEW
Go to Product Detail Page for item 1291156
IOA MCR-EX-SD-21-48 - Solenoid driver
IOA MCR-EX-SD-21-48 - Solenoid driver
1291156

Ex i-Solenoid driver for VIP I/O-Marshalling termination boards for controlling Ex i solenoid valves, alarm transmitters, and displays in the Ex area. number of channels: 1, open-circuit voltage: 21 V DC, current limitation: 48 mA, Standard configuration, 3-way isolation, Line fault transparency, Safety Integrity Level (SIL, IEC 61508): 3, Systematic Capability: 3, Plug-in connection

NEW
Go to Product Detail Page for item 1085760
IOA MCR-EX-T-I - Temperature measuring transducer
IOA MCR-EX-T-I - Temperature measuring transducer
1085760

Ex i-Temperature measuring transducer for VIP I/O-Marshalling termination boards, converts signals from resistance thermometers, remote resistance-type sensors, thermocouple sensors, or mV sources installed in an Ex area and transmits a 0/4 mA ... 20 mA signal to a load (active or passive) in the safe area. number of channels: 1, Standard configuration, freely parameterizable, 3-way isolation, Safety Integrity Level (SIL, IEC 61508): 2, Systematic Capability: 3, Plug-in connection

NEW
Go to Product Detail Page for item 1095563
IOA MCR-EX-SD-20-25 - Solenoid driver
IOA MCR-EX-SD-20-25 - Solenoid driver
1095563

Ex i-Solenoid driver for VIP I/O-Marshalling termination boards for controlling Ex i solenoid valves, alarm transmitters, and displays in the Ex area. number of channels: 1, open-circuit voltage: 20 V DC, current limitation: 25 mA, Standard configuration, 3-way isolation, Line fault transparency, Safety Integrity Level (SIL, IEC 61508): 3, Systematic Capability: 3, Plug-in connection

NEW
Go to Product Detail Page for item 1085768
IOA MCR-EX-NAM-TRI - NAMUR isolation switch amplifier
IOA MCR-EX-NAM-TRI - NAMUR isolation switch amplifier
1085768

Ex i-NAMUR isolation switch amplifier for VIP I/O-Marshalling termination boards and for intrinsically safe operation of NAMUR proximity sensors or open-circuit and resistance-circuit contacts.The input signals are transmitted to a Schneider Electric Tricon CX Safety UIO using a resistive transistor output. number of channels: 1, Standard configuration, 3-way isolation, Line fault detection, Safety Integrity Level (SIL, IEC 61508): 2, Systematic Capability: 3, Plug-in connection

NEW
Go to Product Detail Page for item 1085763
IOA MCR-EX-SD-23-38 - Solenoid driver
IOA MCR-EX-SD-23-38 - Solenoid driver
1085763

Ex i-Solenoid driver for VIP I/O-Marshalling termination boards for controlling Ex i solenoid valves, alarm transmitters, and displays in the Ex area. number of channels: 1, open-circuit voltage: 23 V DC, current limitation: 38 mA, Standard configuration, 3-way isolation, Line fault transparency, Safety Integrity Level (SIL, IEC 61508): 3, Systematic Capability: 3, Plug-in connection

Condicionamento e ordenação de sinais para sistemas Universal I/O


Novos produtos

Derivação de sinal para sistemas Universal I/O VIP I/O-Marshalling

Derivação de sinal para sistemas I/O Universal

Compacto, flexível e altamente funcional

O VIP I/O-Marshalling combina o condicionamento e a ordenação de sinais num sistema modular compacto do tipo Plug and Play. Poupe nos armários de marshalling e planeie as vias de sinalização independentemente do tipo. Aproveite uma ampla gama de sinais e funcionalidades.

Características principais

  • Medir e controlar sinais de campo Ex i e não Ex i
  • Módulos de encaixe para AI, AO, DI, DO, T
  • Ligação de campo: Push-in Technology
  • Ligação do controlador: D-SUB
  • Proteção contra sobretensões até 40 kA
  • Altura de operação: ≤ 5000 m acima do nível médio do mar
  • Intervalo de temperatura: -40 °C ... +70 °C
  • Certificações: Ex i, SIL 2/3, ATEX, IECEx, UL, CCC Ex

Vantagens

  • Menos quadros de comando, mais canais: níveis de marshalling e de interface num sistema com uma compacticidade única
  • Redução do tempo de projeto: planear, configurar de forma flexível e testar as vias de sinal, independentemente do tipo
  • Configuração Plug and Play composta por várias placas de terminação e módulos de encaixe
  • Adaptável a qualquer momento: substituição rápida de módulos sem necessidade de nova cablagem
  • Amplo espectro de sinais, incluindo segurança intrínseca, SIL e proteção contra sobretensões

VIP I/O-Marshalling

Testado com sucesso em sistemas Universal I/O de fabricantes líderes

O VIP I/O-Marshalling foi verificado, entre outros, para os seguintes sistemas de Universal I/O:

Tipo

Schneider Electric Foxboro FBM 247, Foxboro FBM 248, Tricon CX
Honeywell C300, TUIO, PUIO, RUSIO
Siemens CFU CIO HART, ET 200SP HA, ET 200SP HA CIO

Vantagens em detalhe


Comparação da topologia de cablagem clássica e Universal I/O
Comparação de projetos de automação de processos resumida
VIP I/O-Marshalling Base OVP Ex i com logótipos Ex i e SIL
VIP I/O-Marshalling com ficha de proteção contra sobretensões transitórias
Comparação da topologia de cablagem clássica e Universal I/O

Os sistemas Universal I/O oferecem flexibilidade de sinal graças à configuração dos canais por software. No entanto, não eliminam totalmente a estrutura rígida dos níveis.

O VIP I/O-Marshalling combina o nível de interface e o nível de derivação num sistema modular configurável de forma flexível. A arquitetura simples torna desnecessários os grandes quadros de derivação e as placas I/O específicas para sinais. Isso permite a utilização de quadros mais pequenos, mesmo com um grande número de sinais.

Tenha em atenção a nota sobre a seleção de produtos.

Comparação de projetos de automação de processos resumida

O planeamento, a instalação e os testes, independentemente do tipo de sinal, permitem o desenvolvimento paralelo do projeto. Para iniciar o projeto, basta saber o número de sinais I/O. O tipo de sinal mantém-se flexível e pode ser definido a qualquer momento através de módulos de encaixe I/O adequados. Isso acelera significativamente a implementação.

Tenha em atenção a nota sobre a seleção de produtos.

VIP I/O-Marshalling Base OVP Ex i com logótipos Ex i e SIL

Os módulos de encaixe VIP I/O-Marshalling abrangem todos os tipos de sinais mais comuns. Além disso, as variantes Ex i dispõem de muitas certificações Ex internacionais para a utilização em todas as zonas Ex e com todos os grupos de materiais.
Muitos tipos de módulos de encaixe oferecem-lhe segurança funcional de acordo com a norma SIL IEC/EN 61508, mesmo em aplicações padrão. Os produtos apresentam um Nível de Integridade de Segurança (SIL) que varia entre SIL 2 SC 3 e SIL 3. Os relés de acoplamento SIL destinam-se à paragem de emergência segura em aplicações de segurança.

Tenha em atenção a nota sobre a seleção de produtos.

Mais sobre o tema Proteção contra explosões
VIP I/O-Marshalling com ficha de proteção contra sobretensões transitórias

Estudos (Jensen et al., 2023; Romps et al., 2014; NASA) preveem um aumento de cerca de 12 % na atividade de raios por cada grau de aquecimento global. Assim, aumenta a necessidade de uma proteção contra sobretensões fiável para a tecnologia de medição, controlo e regulação, em especial no caso de infraestruturas críticas, como plataformas offshore, terminais de GNL e gasodutos.

Com a placa de terminação de proteção contra sobretensão (OVP) e os módulos TTC correspondentes, pode proteger qualquer circuito de sinal de forma eficaz e economizando espaço: integrados diretamente na placa, com funcionamento Plug and Play. Desta forma, protege a sua instalação de forma sustentável contra riscos relacionados com as alterações climáticas e garante a máxima disponibilidade dos seus sistemas MCR.

Ir para a lista de produtos Proteção contra sobretensões

Configuração Plug and Play, ajustável a qualquer momento

Com o VIP I/O-Marshalling, dispõe de um sistema modular totalmente encaixável sem necessidade de ferramentas, composto por placas de terminação neutras em termos de sinal, módulos de encaixe, proteção contra sobretensões e bornes de campo. Configure o sistema modular de acordo com os seus requisitos funcionais e de segurança. As variantes com certificação Ex i e SIL também abrangem aplicações de segurança exigentes.
Os tipos de sinal podem ser adaptados de forma flexível através da tecnologia Plug and Play: sem alterações na cablagem de campo.

Módulos funcionais disponíveis:

  • Condicionadores de sinal
  • Transdutores
  • Relés
  • Relés de segurança
  • Módulos de fusível
  • Proteção contra sobretensão

Tenha em atenção a nota sobre a seleção de produtos.

Configure a sua solução à medida com o configurador e aplique a configuração diretamente no clipx ENGINEER, para um planeamento contínuo.

Mapa interativo: sistema modular Plug and Play de VIP I/O-Marshalling
Módulos de encaixe Plug and Play
Configure cada canal de forma flexível de acordo com o tipo de sinal e os requisitos de segurança: desde sinais analógicos de entrada e saída e sinais de temperatura, passando por sinais digitais de entrada e saída, até aplicações Ex i e SIL.
Ir para a lista de produtos: Módulos de encaixe
Módulos de encaixe Plug and Play
Fonte de alimentação Plug and Play
A fonte de alimentação é realizada de forma rápida e sem necessidade de ferramentas, através de bornes de encaixe com Push-in Technology.
Proteção contra sobretensões Plug and Play
As fichas de proteção contra sobretensões transitórias, integrados de forma a poupar espaço, servem para a ligação de proteção até 40 kA por placa de terminação.
Ir para a lista de produtos Proteção contra sobretensões
Proteção contra sobretensões Plug and Play
Ligação de campo Plug and Play
Os conjuntos de conectores servem para a cablagem de campo. A ligação é rápida e não requer ferramentas, graças à Push-in Technology.
Para a lista de produtos Conjuntos de conectores para a cablagem de campo
Ligação de campo Plug and Play
Ligação do sistema de controlo Plug and Play
A ligação ao controlador Universal I/O é rápida e segura, através de um cabo de sistema D-SUB normalizado.
Ir para a lista de produtos Cabos de sistema
Ligação do sistema de controlo Plug and Play
Terra Plug and Play
A ligação à terra é rápida e não requer ferramentas, sendo realizada através de bornes de encaixe com Push-in Technology.
Placa de terminação Plug and Play
As placas de terminação robustas dispõem de 16 ranhuras que podem ser atribuídas livremente aos módulos de encaixe, os chamados Acessórios de Entrada e Saída (IOA). As placas de terminação recebem a cablagem de campo, transmitem os sinais de campo aos módulos funcionais e, a partir daí, encaminham-nos para o cabo do sistema. Escolha entre as versões com e sem slots para a proteção contra sobretensões.
Ir para a lista de produtos Placas de terminação
Placa de terminação Plug and Play

Nota sobre a seleção de produtos

A compatibilidade dos módulos de encaixe I/O das placas de terminação depende do modelo em questão. Por esse motivo, os dados técnicos e as funcionalidades podem variar consoante a combinação escolhida. Consulte os detalhes na documentação do produto ou utilize o configurador para selecionar a combinação adequada.

Configure o seu sistema VIP I/O-Marshalling de forma personalizada e aplique a configuração diretamente no clipx ENGINEER.

Exemplos de aplicação


Topologia de condicionamento de sinais de segurança intrínseca e marshalling para o sistema PLC da Siemens
Condicionamento de sinais Ex i/não Ex i e marshalling para a automação de processos da Siemens
Topologia da derivação de sinal Universal I/O na indústria de processos
Planear as vias de sinalização de forma flexível, concebê-las de modo escalável e protegê-las com segurança
Topologia da derivação de sinal Universal I/O em zonas Ex
Condicionamento de sinais e ordenação para sistemas Universal I/O em áreas com atmosfera potencialmente explosiva
Conhecimentos técnicos
Proteção contra explosões

Obtenha no site uma visão geral concisa sobre o tema da proteção contra explosões e descarregue a brochura.

Ir para os conhecimentos técnicos sobre proteção contra explosões
Logótipo Proteção contra explosões em frente a uma fotografia de uma instalação da indústria de processos

Requisitos específicos do setor e importância das normas Ex i, SIL e da proteção contra sobretensões

A tabela apresenta os requisitos típicos de diversos setores, bem como a relevância da segurança intrínseca, de SIL e da proteção contra sobretensões. O VIP I/O-Marshalling oferece, para o efeito, soluções flexíveis e eficientes para o planeamento de instalações.

Requisitos típicos

Relevância da segurança intrínseca

Relevância de SIL

Relevância da proteção contra sobretensões

Indústria química Proteção contra explosões, segurança de processo (por exemplo, medição de temperatura e pressão em zonas Ex) Muito elevado Alto Alto
Indústria do petróleo e do gás Offshore/Onshore, elevados requisitos de segurança (por exemplo, monitorização de poços, deteção de fugas) Muito elevado Muito elevado Muito elevado
Indústria farmacêutica Processos validados, higiene, segurança (por exemplo, controlo da dosagem, processos por lotes) Médio Alto Médio
Indústria alimentar Processos de higiene, CIP/SIP (por exemplo, monitorização de temperatura, controlo das bombas) Médio Médio Médio
Produção de energia Estabilidade da rede, sistemas de proteção (por exemplo, monitorização de turbinas, paragens de emergência) Baixo Alto Médio
Tratamento de água potável/de águas residuais Ambiente corrosivo, monitorização remota (por exemplo, medição de nível/caudal) Médio Médio Muito elevado
Construção de máquinas e integração de sistemas Integração flexível, segurança funcional (por exemplo, sistemas de DESLIGAMENTO DE EMERGÊNCIA, monitorização do estado) Baixo Médio a elevado Baixo
E-paper
Processamento de sinais e proteção contra explosões

Processar sinais sem interferência e de forma segura, transmitir e visualizar através de um isolamento galvânico de 3 vias: o nosso portfólio de produtos para o processamento de sinais e a proteção contra explosões abrange todas as tarefas da transmissão sem interferência e segura de sinais como, p. ex., condicionadores de sinal NAMUR, condicionadores de sinal bipolares, transdutores de temperatura, seccionadores de alimentação, etc.

Abrir e-paper
Página de rosto da brochura "Processamento de sinais e proteção contra explosões"

Também pode ser do seu interesse