HC-BB46-I-CT-F - Contact insert
1584758

Contact insert, number of positions: 46+PE, size: B24, number of connections per position: 1, Socket, Crimp connection, 500 V, 16 A, 0.5 mm2 ... 4 mm2

Detalhes dos produtos









Produtos compatíveis



Vantagens

For fast coding with plastic profile (Order No. 1410916, type CP-HC-S)
Shock and vibration-resistant in accordance with DIN EN 61373