CHARX connect – Cabos de carregamento DC para estações de carregamento rápido

Cabos de carregamento DC para wallboxes e estações de carregamento rápido

Os cabos de carregamento DC CHARX connect são utilizados para o carregamento rápido de veículos elétricos de até 1000 kW e estão disponíveis com conectores de carga NACS, CCS e GB/T. O nosso portfólio está dividido em diferentes classes de potência e oferece assim o cabo de carregamento adequado para cada aplicação – desde a wallbox DC no Carport até à estação de carga HPC numa estação de carga rápido.

Go to Product Detail Page for item 1130343
EV-T2M4CC-DC250A-8,0M70ESBK11 - DC charging cable
EV-T2M4CC-DC250A-8,0M70ESBK11 - DC charging cable
1130343

CHARX connect standard, CCS type 2, DC charging cable, up to 500 A in Boost mode, 250 A permanent, 1000 V DC, with vehicle charging connector and open cable end, cable: 8 m, black, straight, with connected PP contact, with replaceable mating face frame, with analog temperature sensors, no liquid cooling, PHOENIX CONTACT logo, NOTE: Cable management may be required., IEC 62196-3, for charging electric vehicles (EV) with direct current (DC)

Go to Product Detail Page for item 1226939
EV-T2M4CC-DC150A-10,0M35ESBK11 - DC charging cable
EV-T2M4CC-DC150A-10,0M35ESBK11 - DC charging cable
1226939

CHARX connect standard, CCS type 2, DC charging cable, 150 A permanent, 1000 V DC, with vehicle charging connector and open cable end, cable: 10 m, black, straight, with connected PP contact, with replaceable mating face frame, with analog temperature sensors, no liquid cooling, PHOENIX CONTACT logo, NOTE: The cable length exceeds the normative specification of 10 m., IEC 62196-3, for charging electric vehicles (EV) with direct current (DC)

Go to Product Detail Page for item 1130346
EV-T2M4CC-DC250A-7,5M70ESBK11 - DC charging cable
EV-T2M4CC-DC250A-7,5M70ESBK11 - DC charging cable
1130346

CHARX connect standard, CCS type 2, DC charging cable, up to 500 A in Boost mode, 250 A permanent, 1000 V DC, with vehicle charging connector and open cable end, cable: 7.5 m, black, straight, with connected PP contact, with replaceable mating face frame, with analog temperature sensors, no liquid cooling, PHOENIX CONTACT logo, NOTE: Cable management may be required., IEC 62196-3, for charging electric vehicles (EV) with direct current (DC)

Go to Product Detail Page for item 1130335
EV-T2M4CC-DC250A-10M70ESBK11 - DC charging cable
EV-T2M4CC-DC250A-10M70ESBK11 - DC charging cable
1130335

CHARX connect standard, CCS type 2, DC charging cable, up to 500 A in Boost mode, 250 A permanent, 1000 V DC, with vehicle charging connector and open cable end, cable: 10 m, black, straight, with connected PP contact, with replaceable mating face frame, with analog temperature sensors, no liquid cooling, PHOENIX CONTACT logo, NOTE: The cable length exceeds the normative specification of 10 m., IEC 62196-3, for charging electric vehicles (EV) with direct current (DC)

Go to Product Detail Page for item 1106962
EV-T2M4CC-DC200A-10M50ESBK11 - DC charging cable
EV-T2M4CC-DC200A-10M50ESBK11 - DC charging cable
1106962

CHARX connect standard, CCS type 2, DC charging cable, up to 500 A in Boost mode, 200 A permanent, 1000 V DC, with vehicle charging connector and open cable end, Local production, cable: 10 m, black, straight, with connected PP contact, with replaceable mating face frame, with analog temperature sensors, no liquid cooling, PHOENIX CONTACT logo, NOTE: The cable length exceeds the normative specification of 10 m., IEC 62196-3, for charging electric vehicles (EV) with direct current (DC)

Go to Product Detail Page for item 1531908
CHARX PT2C-DC375-8,0MES00P - DC charging cable
CHARX PT2C-DC375-8,0MES00P - DC charging cable
1531908

CHARX connect professional, CCS type 2, HPC DC charging cable, up to 500 A in Boost mode, 375 A permanent, 1000 V DC, with vehicle charging connector and open cable end, cable: 8 m, black, straight, with four-wire measurement technology, with analog temperature sensors, with replaceable mating face frame, with replaceable DC power contacts, with connected PP contact, PHOENIX CONTACT logo, according to IEC 62196-3, for charging electric vehicles (EV) with direct current (DC)

NEW
Go to Product Detail Page for item 1889359
CHARX PT1C-DC375-7,0MAS00P - DC charging cable
CHARX PT1C-DC375-7,0MAS00P - DC charging cable
1889359

CHARX connect professional, CCS type 1, DC charging cable, up to 500 A in Boost mode, 375 A permanent, 1000 V DC, with vehicle charging connector and open cable end, cable: 7 m, black, straight, with analog temperature sensors, with four-wire measurement technology, with replaceable mating face frame, with replaceable DC power contacts, with exchangeable actuation lever, PHOENIX CONTACT logo, SAE J1772, IEC 62196-3, for charging electric vehicles (EV) with direct current (DC)

NEW
Go to Product Detail Page for item 1909778
CHARX PT1C-DC375-0,5MAS00P - DC charging cable
CHARX PT1C-DC375-0,5MAS00P - DC charging cable
1909778

CHARX connect professional, CCS type 1, DC charging cable, up to 500 A in Boost mode, 375 A permanent, 1000 V DC, with vehicle charging connector and open cable end, cable: 0.5 m, black, straight, with analog temperature sensors, with four-wire measurement technology, with replaceable mating face frame, with replaceable DC power contacts, with exchangeable actuation lever, PHOENIX CONTACT logo, SAE J1772, IEC 62196-3, for charging electric vehicles (EV) with direct current (DC)

NEW
Go to Product Detail Page for item 1889358
CHARX PNAC-DC375-25FMAS00P - DC charging cable
CHARX PNAC-DC375-25FMAS00P - DC charging cable
1889358

CHARX connect professional, NACS, DC charging cable, up to 500 A in Boost mode, 360 A permanent, 1000 V DC, with vehicle charging connector and open cable end, cable: 25 ft, black, straight, with analog temperature sensors, with four-wire measurement technology, no liquid cooling, PHOENIX CONTACT logo, UL 2251, SAE J3400, IEC 62196-3, for charging electric vehicles (EV) with direct current (DC)

Vantagens

  • Tecnologia de carregamento rápido fiável do líder de mercado em cabos de carregamento refrigerados
  • Gama de produtos alargada para NACS, CCS tipo 1, CCS tipo 2 e GB/T
  • Classes de potência para todas as aplicações – de 40 kW a 1.000 kW
  • Manuseamento cómodo graças ao design ergonómico
  • A pedido, com o seu logótipo e montagem de cabos personalizada
  • Desenvolvido e produzido de acordo com o padrão automóvel IATF 16949

Os nossos cabos de carregamento DC em comparação Decida qual a família de produtos perfeita para a sua aplicação

CHARX connect compact
CHARX connect standard
CHARX connect professional
CHARX connect compact

CHARX connect standard

CHARX connect professional

Padrões de carregamento CCS tipo 1, CCS tipo 2 NACS, CCS tipo 1, CCS tipo 2, GB/T NACS, CCS tipo 1, CCS tipo 2, GB/T
Corrente de carga no Boost Mode - 500 A 500 A, 700 A, 1.000 A
Corrente de carga contínua 40 A, 80 A, 125 A 150 A, 200 A, 250 A 375 A, 500 A, 800 A
Tensão nominal 1.000 V 1.000 V 1.000 V
Área de aplicação Carregamento em áreas privadas e semipúblicas com tempos de carregamento de cerca de 2 a 3 horas Carregamento rápido em áreas semipúblicas e públicas com tempos de carregamento inferiores a 1 hora High Power Charging ultrarrápido em áreas públicas com tempos de carregamento de apenas alguns minutos
Molduras da frente de encaixe substituíveis
Contactos substituíveis
Tecnologia de medição de quatro condutores
Refrigeração por líquido
Ver a lista de produtos Ver a lista de produtos Ver a lista de produtos

Notas:

  • Período de tempo Boost Mode possível dependendo de numerosas condições de funcionamento, ver explicações abaixo.
  • Corrente de carga contínua em cumprimento das disposições normalizadas e, eventualm., em função da potência de refrigeração.
  • CHARX connect professional na classe de potência 500 A (375 A contínuo) sem refrigeração por líquido.
  • O CHARX connect professional para a NACS, na versão refrigerada, ainda se encontra em fase de desenvolvimento.
  • CHARX connect professional para GB/T disponível apenas na China.
  • Nem todas as funções e características estão disponíveis para todas as variantes do produto; consulte a página de detalhes do artigo em questão.
Exemplo de curva de carregamento de um cabo de carregamento DC em Boost Mode para uma potência de carregamento ligeiramente superior

Maior potência de carga no Boost Mode Como é que funciona e o que é necessário ter em conta?

Como fabricante, concebemos os nossos cabos de carregamento DC para uma corrente nominal IN definida por nós para funcionamento contínuo a temperaturas ambiente de -30 a +40 °C. No chamado Boost Mode, alguns cabos de carregamento DC podem fornecer temporariamente uma potência de carga significativamente mais elevada. Para este efeito, especificamos uma corrente máxima Imax no folheto informativo do respetivo artigo.

A duração possível do funcionamento de um cabo de carregamento em Boost Mode depende de numerosas condições de funcionamento, tais como a capacidade de arrefecimento, a temperatura ambiente, a frequência do ponto de carregamento e a conceção da tomada no veículo. Os cabos de carregamento também podem funcionar durante um período mais curto a uma temperatura ambiente mais elevada.

Os fabricantes e operadores de estações de carga que utilizam o Boost Mode devem efetuar uma monitorização contínua da temperatura nos contactos de potência DC utilizando os sensores de temperatura integrados. Quando é atingida a temperatura limite Tmax de +90 °C, o processo de carregamento deve ser cancelado. Se a temperatura limite se aproximar, é aconselhável reduzir prematuramente a corrente de carga, por exemplo, para a corrente nominal IN. Isto é designado por redução de carga.

CHARX connect professional Cabos de carregamento refrigerados e não refrigerados para High Power Charging ultrarrápido

Homem carrega camião elétrico com um cabo de carregamento HPC
Mulher carrega o seu veículo elétrico numa estação de carregamento rápido com um cabo de carregamento HPC
O processo de carregamento na estação de carregamento CCS é faturado - a fatura aparece no smartphone
Conector de carga CCS de uma estação de carregamento rápido deitado no chão à chuva
O técnico de assistência substitui a frente de encaixe de um conector de carga HPC numa estação de carregamento rápido
Homem carrega camião elétrico com um cabo de carregamento HPC

Os nossos cabos de carregamento HPC refrigerados por líquido funcionam com uma mistura de água e glicol amiga do ambiente e de fácil manutenção. Transmitem até 1 MW com segurança e facilidade de gestão sem restrições, o que os torna também atrativos para veículos utilitários.

  • NACS
    • Mais de 600 A contínuos / 1000 V (ainda em desenvolvimento)
  • CCS tipo 1
    • 700 A em Boost Mode / 500 A contínuo / 1.000 V
  • CCS tipo 2
    • 1.000 A em Boost Mode / 800 A contínuo / 1.000 V
    • 700 A em Boost Mode / 500 A contínuo / 1.000 V
  • GB/T
    • 800 A em Boost Mode / 600 A contínuo / 1.000 V

Mulher carrega o seu veículo elétrico numa estação de carregamento rápido com um cabo de carregamento HPC

Os nossos cabos de carregamento HPC também estão disponíveis sem refrigeração por líquido. Em vez disso, utilizam uma maior secção do condutor e podem, por isso, transmitir 500 kW, o que é suficiente para muitas aplicações HPC.

  • NACS
    • 500 A em Boost Mode / 375 A contínuo / 1.000 V
  • CCS tipo 1
    • 500 A em Boost Mode / 375 A contínuo / 1.000 V
  • CCS tipo 2
    • 500 A em Boost Mode / 375 A contínuo / 1.000 V
  • GB/T
    • 500 A em Boost Mode / 400 A contínuo / 1.000 V

O processo de carregamento na estação de carregamento CCS é faturado - a fatura aparece no smartphone

Para cumprir todos os requisitos de faturação de acordo com a Lei de Medição e Calibração alemã, muitos dos nossos cabos e conectores de carregamento DC estão já preparados para a tecnologia de medição de quatro condutores, estando assim preparados para o futuro. A tecnologia de medição de quatro condutores permite registar a dissipação de potência no cabo de carregamento, de modo a ser possível determinar com exatidão a energia transmitida para o veículo elétrico.

Conector de carga CCS de uma estação de carregamento rápido deitado no chão à chuva

Os conceitos de vedação inteligentes dos nossos cabos de carregamento DC garantem uma estanqueidade longitudinal completa, o que protege completamente as partes ativas no interior da caixa contra a humidade. Isto maximiza a segurança elétrica e aumenta a segurança contra falhas das estações de carga. Diversos testes no nosso laboratório de testes e aprovação garantem uma qualidade consistentemente elevada do material e do processamento. Isto faz com que os nossos conectores de carga sejam particularmente robustos, resistentes e duráveis – mesmo em condições exteriores adversas.

O técnico de assistência substitui a frente de encaixe de um conector de carga HPC numa estação de carregamento rápido

Apesar dos materiais robustos, os conectores de carga em pontos de carregamento semipúblicos ou públicos estão sujeitos a intervalos de manutenção regulares, também devido a um manuseamento incorreto. Os danos ocorrem normalmente na frente de encaixe. Pode utilizar os nossos kits de reparação disponíveis em separado para substituir rápida e facilmente a moldura da frente de encaixe e os contactos do conector de carga. Não é necessário substituir todo o cabo de carregamento. Isto é mais sustentável, poupa tempo e dinheiro e aumenta a disponibilidade da sua estação de carga.

Vista 3D

Experimente agora em 3D

Analise detalhadamente o conector de carga CCS refrigerado da família CHARX connect professional. Através da função de zoom e rotação, pode observar o produto a partir de qualquer ângulo.

CHARX connect compact Cabos de carregamento CCS compactos para o intervalo de potência inferior

Homem carrega veículo elétrico em casa numa wallbox com cabo de carregamento CCS
Conector de carga CCS e carport com instalação fotovoltaica, carro elétrico e wallbox DC
Veículo elétrico é carregado com conector de carga CCS
Cabo de carregamento CCS para aplicações Vehicle-to-Grid e Vehicle-to-Home
Homem carrega veículo elétrico em casa numa wallbox com cabo de carregamento CCS

O carregamento DC é também cada vez mais utilizado nos sectores doméstico, da restauração e do comércio a retalho, onde são comuns tempos de espera de duas a três horas. Por conseguinte, as baixas potências de carregamento DC, até cerca de 100 kW, são geralmente suficientes. Os cabos de carregamento CCS compactos CHARX connect compact são a solução ideal e económica para estas situações. O portfólio abrange os seguintes padrões de carregamento e classes de potência:

  • CCS tipo 1
    • 40 A/1.000 V
    • 80 A/1.000 V
    • 125 A/1.000 V
  • CCS tipo 2
    • 40 A/1.000 V
    • 80 A/1.000 V

Conector de carga CCS e carport com instalação fotovoltaica, carro elétrico e wallbox DC

Em comparação com os cabos de carregamento CCS convencionais, o CHARX connect compact é 35% mais pequeno e até 75% mais leve. Graças ao seu design sofisticado e compacto, os conectores de carga CCS adaptam-se perfeitamente às wallboxes DC e às estações de carga DC mais pequenas em áreas semipúblicas.

Veículo elétrico é carregado com conector de carga CCS

O cabo de carregamento CCS compacto foi distinguido com o prémio Good Design Award 2021. O design dos conectores de carga foi desenvolvido em conjunto com o designer Stephan Gahlow, de Hamburgo, e impressionou o júri com a sua linguagem de design moderna. Além disso, o formato ergonómico na área da pega garante um manuseamento simples e um toque confortável.

Cabo de carregamento CCS para aplicações Vehicle-to-Grid e Vehicle-to-Home

Graças à tecnologia de conversores bidirecional, as wallboxes DC do futuro conseguirão realizar alimentações de energia em aplicações Vehicle-to-Grid e Vehicle-to-Home. A corrente pode fluir de forma controlada da bateria do veículo para a rede de energia elétrica ou a sua própria casa através da estação de carga. Os nossos cabos de carregamento CCS compactos são a solução ideal para estas aplicações V2G e V2H.

Vista 3D

Experimente agora em 3D

Veja o conetor de carga compacto CCS da família CHARX connect compact em pormenor. Através da função de zoom e rotação, pode observar o produto a partir de qualquer ângulo.

O seu contacto pessoal

Para todas as questões sobre os nossos produtos e soluções

André Almeida
André Almeida
Business Development E-Mobility
+351 92 529 3953
Terei todo o prazer em aconselhá-lo no seu projeto de infraestrutura de carregamento.

Novos produtos

Suporte para conector de carga CCS tipo 2
Cabos de carregamento CCS tipo 1 não refrigerados CHARX connect professional
Cabo de carregamento NACS para o carregamento DC com até 500 kW
Cabos de carregamento HPC refrigerados CHARX connect professional para até 1000 kW

Suporte para conector de carga CCS tipo 2

Segurança e utilização intuitiva

O novo suporte do conector de carregamento garante mais ordem e segurança nas suas colunas de carregamento CCS. O suporte do conector de carregamento é compatível com todos os cabos de carregamento CCS tipo 2 conformes com as normas, protege o padrão do conector de pinos e os contactos contra as influências ambientais e danos, reduzindo assim os custos de manutenção.

Características principais

  • Padrão de carregamento: CCS tipo 2
  • Botão de pressão para destravamento
  • Opcionalmente com microinterruptor para deteção do conector
  • Dimensões (L x A x P): 80 mm x 130 mm x 57 mm
  • Grau de proteção: IP55 (encaixado)

Vantagens

  • Fixação fiável graças a um mecanismo de bloqueio robusto
  • Desbloqueio intuitivo para a remoção do conector através de um botão de pressão
  • Monitorização simples e flexível da correta recolocação do conector, com microinterruptor opcional
  • Longa vida útil graças ao plástico PA6 de alto desempenho reforçado com fibra de vidro
  • Também adequado para contornos de máscara adaptados, em conformidade com a norma IEC 62196-3:2026 ou a norma IEC PAS 63472:2023

Cabos de carregamento CCS tipo 1 para 500 kW

High Power Charging para a América do Norte

Os cabos de carregamento HPC CHARX connect professional não refrigerados estão agora também disponíveis com conector CCS tipo 1. Transmitem 500 kW em Boost Mode ou 375 kW em regime contínuo, não necessitam de refrigeração líquida e oferecem recursos inteligentes e segurança sem restrições.

Características principais

  • Corrente de carga em Boost Mode: 500 A
  • Corrente de carga contínua: 200 A, 375 A
  • Tensão nominal: 1.000 V
  • Comprimento de cabo: 5 m, 6 m, 7 m, 25 ft
  • Sistema de sensores de temperatura: Pt 1000
  • Tecnologia de medição de quatro condutores (apenas para a variante 375 A)
  • Grau de proteção: IP54
  • Certificações/normas: UL 2251, SAE J1772, IEC 62196-3, IATF 16949

Vantagens

  • Carregamento HPC não refrigerado com 500 kW graças ao aumento das secções dos condutores
  • Elevada segurança devido ao sistema de vedação de duas câmaras para separar DC+ e DC-
  • Faturação de acordo com a legislação de calibração graças à tecnologia integrada de medição de quatro condutores
  • Padrão do conector de pinos permutável para permitir uma manutenção rápida, económica e sustentável
  • A mesma estrutura de cabos do NACS simplifica a sua engenharia quando os requisitos do mercado mudam

Cabo de carregamento NACS para o carregamento DC até 500 kW

High Power Charging para a América do Norte

Os conectores de carga HPC CHARX connect professional não refrigerados estão agora também disponíveis para o North American Charging Standard. Os cabos de carregamento 100 % compatíveis com a norma transmitem até 500 kW em Boost Mode ou 375 kW continuamente e impressionam pelo seu nível particularmente elevado de segurança e ergonomia.

Características principais

  • Corrente de carga em Boost Mode: até 500 A
  • Corrente de carga contínua: 200 A, 375 A
  • Tensão nominal: 1.000 V
  • Comprimento de cabo: 5 m, 6 m, 7 m, 25 ft
  • Sistema de sensores de temperatura: Pt 1000
  • Tecnologia de medição de quatro condutores (apenas para 375 A)
  • Grau de proteção: IP67 (encaixado)
  • Certificações/normas: UL 2251, SAE J3400, IEC 62196-3, IATF 16949

Vantagens

  • A pega separada e ergonómica garante um manuseamento confortável e evita o aquecimento das superfícies da pega
  • A proteção contra toque com os dedos com tampas revestidas e o sistema de sensores de temperatura preciso oferecem a máxima segurança
  • A conformidade com as normas UL, SAE, IEC e IATF garante qualidade e compatibilidade particularmente elevadas
  • A pedido, com o seu logótipo, comprimento de cabo personalizado e extremidade de cabo montada

Cabo de carregamento CCS para até 1000 kW

High Power Charging com novo conceito de refrigeração

A segunda geração de conectores de carga HPC CHARX connect professional com refrigeração transmite até 1 MW em Boost Mode. Com esta enorme potência, não são apenas os carros elétricos que podem ser carregados em poucos minutos. Mesmo os veículos comerciais com baterias grandes ficam rapidamente prontos para voltarem a ser utilizados.

Características principais

  • Padrão de carregamento: CCS tipo 2
  • Corrente de carga com refrigeração ativa: 1000 A em Boost Mode, 800 A de forma contínua
  • Corrente de carga com refrigeração passiva: 800 A no Boost Mode, 600 A de forma contínua
  • Tensão nominal: 1000 V
  • Agente de refrigeração: água e glicol
  • Sistema de sensores de temperatura: Pt 1000
  • Tecnologia de medição de quatro condutores
  • Grau de proteção: IP67

Vantagens

  • Até 1000 kW de potência de carregamento graças ao novo conceito de arrefecimento – com um manuseamento melhorado ao mesmo tempo
  • Conceito de ligação personalizado a pedido – adaptado à sua estação de carga HPC
  • Padrão do conector de pinos totalmente permutável para uma manutenção rápida, económica e sustentável
  • Deteção de fugas fiável e económica através do monitor de isolamento
  • Faturação de acordo com a legislação de calibração graças à tecnologia integrada de medição de quatro condutores