Experimente agora em 3D
Veja o controlador de carga CHARX control modular 3150 AC em particular detalhe. Através da função de zoom e rotação, pode observar o produto a partir de qualquer ângulo.
Os controladores de carregamento CHARX control modular modo 3 escaláveis formam a peça central de uma infraestrutura de carregamento inteligente. A plataforma Linux aberta permite o acoplamento sectorial, aplicações IoT específicos do cliente e serviços inteligentes. As atualizações regulares e gratuitas garantem a cibersegurança e oferecem novas funções, como o carregamento bidirecional e o plug-and-charge. A aplicação simples da legislação de calibração e os serviços de apoio profissional completam a oferta.
CHARX control modular, AC charging controller, IEC 61851-1, operating mode: Stand-Alone, Client, interface: CHARX control modular system bus, Connectable peripheral devices: Energy meter, RFID, DC residual current detection, DIN rail mounting
CHARX control modular, AC charging controller, with Embedded Linux system, IEC 61851-1, operating mode: Stand-Alone, Client, Server, interface: Ethernet (2x), CHARX control modular system bus, MICRO-USB type C, communication protocol: OCPP 1.6J, Modbus/TCP, MQTT, Connectable peripheral devices: Energy meter, RFID, DC residual current detection, DIN rail mounting
CHARX control modular, AC charging controller, with Embedded Linux system, IEC 61851-1, operating mode: Stand-Alone, Client, Server, interface: Ethernet (2x), Cellular communication (4G/2G), CHARX control modular system bus, MICRO-USB type C, communication protocol: OCPP 1.6J, Modbus/TCP, MQTT, Connectable peripheral devices: Energy meter, RFID, DC residual current detection, DIN rail mounting
CHARX control modular, AC charging controller, with Embedded Linux system, IEC 61851-1, ISO/IEC 15118, operating mode: Stand-Alone, Client, Server, interface: Ethernet (2x), Cellular communication (4G/2G), CHARX control modular system bus, MICRO-USB type C, communication protocol: OCPP 1.6J, Modbus/TCP, MQTT, Connectable peripheral devices: Energy meter, RFID, DC residual current detection, DIN rail mounting
CHARX control modular, AC charging controller, with Embedded Linux system, IEC 61851-1, ISO/IEC 15118, operating mode: Stand-Alone, Client, Server, interface: Ethernet (2x), CHARX control modular system bus, MICRO-USB type C, communication protocol: OCPP 1.6J, Modbus/TCP, MQTT, Connectable peripheral devices: Energy meter, RFID, DC residual current detection, DIN rail mounting
CHARX control modular, Cable set, 4-pos., length: 0.4 m, with plug-in contact at one end, For connecting the EV-RCM-6DC-WAT residual current monitor, item no.: 1309697 and CHARX RFID/NFC-PCB, item no.: 1391227 to the modules of the CHARX control modular charging controller family
The EV Charge Lock Release monitors the 12 V operating voltage of the electrically driven plug locking actuator, routes locking and unlocking signals, and sends an unlocking pulse to the actuator when the operating voltage fails.
CHARX control modular, the residual current monitoring module is used for AC and DC residual current detection in AC charging points. The higher-level safety equipment (e.g., residual current device) is protected against potential DC residual currents.
CHARX control modular, 3-phase energy meter for active power measurement with direct measurement in grids of up to 400 V/40 A, with RS-485 interface, certified in accordance with the MID directive
CHARX control modular, LCD color display, 4.3", including preinstalled charging software for electric vehicles, micro USB port, adhesive mounting (mounting material not supplied as standard), up to 12 charging points, can only be used in calibration law mode
Com a nova aplicação de configuração para CHARX control modular, a colocação em funcionamento e a configuração inicial de wallboxes e estações de carga, bem como parques de carregamento completos, nunca foram tão fáceis: os eletricistas são guiados passo a passo no smartphone pelas definições especialmente importantes do controlador EVSE, sem nenhum conhecimento prévio.
Plug and charge com certificação Hubject
Conceito simplificado de lei de calibração
Para o futuro da E-mobility, é cada vez mais importante o acoplamento de diversos sectores e stakeholders entre si, tais como redes de energia, edifícios, produtores locais, estações de carga e veículos elétricos.
A comunicação é, desta forma, o fator-chave para uma E-mobility sustentável e integrada que depende de energias renováveis. Isto inclui, p. ex., a integração dos veículos elétricos na Smart Grid ou na Smart Home, processos empresariais eficientes e de fácil utilização e a gestão de dispositivos e patches para operadores de parques de carregamento.
Todos estes serviços requerem uma comunicação segura baseada em diferentes protocolos. Com a nova geração de controladores CHARX control modular, a sua plataforma Linux aberta e o know-how da aplicação da Phoenix Contact está perfeitamente preparado para este desafio.
Desde o primeiro ao terceiro nível de apoio, o cliente recebe apoio personalizado e rápido de especialistas formados da nossa empresa:
|
|
|
|
|---|---|---|
| A classe compacta 1000 | A classe 3000 inteligente | |
| Largura | 18,8 mm | 37,6 mm |
| Possíveis modos de operação | Autónomo, Cliente | Autónomo, Cliente, Servidor (para gerir até 48 pontos de carregamento) |
| Interfaces para tomada de carga/cabo de carregamento, contactor, leitor RFID, contador de energia, monitorização da corrente residual, desbloqueio em caso de falha de rede, E/S configuráveis | ||
| Carregamento de acordo com a legislação de calibração com o apoio do OCMF ¹⁾ | ||
| Plataforma Linux, gestão baseada na web, gestão de carga dinâmica, Ethernet, USB-C, OCPP 1.6J, Modbus/TCP, MQTT, REST, OpenVPN | ||
| ISO 15118 para Plug-and-Charge e, no futuro, Vehicle-to-Grid (opcional como variantes de artigos) | ||
| Comunicação móvel 4G/2G (opcional como variantes de artigo) | ||
| WLAN (opcionalmente adaptável através de um adaptador USB) | ||
| Ver detalhes dos produtos | Ver a lista de produtos |
¹⁾ Apenas suportado com a classe 1000 em combinação com a classe 3000.
Veja o controlador de carga CHARX control modular 3150 AC em particular detalhe. Através da função de zoom e rotação, pode observar o produto a partir de qualquer ângulo.
|
|
|
|
|
|
|---|---|---|---|---|
| Contador de energia | Leitor RFID | Monitorização de corrente diferencial | Fonte de alimentação | |
| Ver a lista de produtos | Ver a lista de produtos | Ver a lista de produtos | Ver a lista de produtos |
Que interfaces e protocolos são compatíveis?
CHARX control modular oferece uma variedade de interfaces, tais como Ethernet, WLAN (através de adaptador USB), Modbus/TCP, OCPP 1.6J, MQTT e REST-API. Isto permite que o controlador seja integrado de forma flexível numa vasta gama de sistemas backend, de gestão energética e IoT.
Quão fácil é a instalação e a colocação em funcionamento?
Graças aos módulos Plug and Play, à tecnologia de ligação push-in e à configuração baseada na Web, a instalação é particularmente rápida e simples. A função WLAN também permite a colocação em funcionamento e a manutenção sem fios - sem necessidade de uma cablagem complexa.
Como é assegurada a compatibilidade com dispositivos periféricos?
O controlador é compatível com numerosos contadores de energia (MID, de acordo com a legislação de calibração) e outros dispositivos periféricos, tais como módulos RFID/NFC e monitorização de corrente de fuga DC. Graças à arquitetura modular do sistema, os diferentes componentes podem ser facilmente integrados e substituídos.
Que opções de escalonamento estão disponíveis?
Com o CHARX control modular podem ser controlados e geridos de forma inteligente até 48 pontos de carregamento. A arquitetura do sistema foi concebida de forma a poder ser flexivelmente expandida de uma única wallbox para uma grande estação de carga.
Como são cumpridas as normas internacionais (também no futuro)?
O controlador cumpre as normas atuais, como a IEC 61851, a ISO 15118 e a Radio Equipment Directive (RED). Está também preparada para a Alternative Fuels Infrastructure Regulation (AFIR) e a Cyber Resilience Act (CRA). As atualizações regulares e assinadas do software garantem que os novos requisitos regulamentares e técnicos são implementados prontamente.
Existem funções para Smart Services e aplicações IoT?
Sim, a plataforma aberta Linux permite o desenvolvimento e a integração de aplicações IoT e Smart Services individuais e o acoplamento sectorial. Isto significa que a infraestrutura de carregamento pode ser preparada para o futuro e personalizada.
Como é garantida a segurança durante as atualizações e o funcionamento?
As atualizações de software são protegidas por assinaturas RSA-PSS e SHA-512. O controlador tem um controlo de acesso baseado em funções, uma alteração obrigatória da palavra-passe no primeiro início de sessão e mecanismos de proteção contra ataques de força bruta.
Como funciona a gestão dos pontos de carregamento?
Um painel de gestão baseado na Web permite a configuração, monitorização e manutenção convenientes de todos os pontos de carregamento - local ou remotamente. As indicações de estado e os diagnósticos de erros estão sempre disponíveis.
Como é assegurada a interoperabilidade?
Devido à compatibilidade de normas e protocolos abertos (OCPP, Modbus, MQTT, REST), o controlador é compatível com um grande número de sistemas backend (independentes do fabricante), contadores de energia e dispositivos periféricos.
Que caraterísticas especiais oferece o CHARX control modular?
Em comparação com outras soluções, a combinação de uma plataforma aberta Linux, hardware modular, abrangente compatibilidade de protocolos, atualizações de segurança regulares e escalabilidade simples destaca-se e faz do CHARX control modular uma solução particularmente flexível e preparada para o futuro para todas as aplicações de carregamento AC.
Como é que integro de forma segura os pontos de carregamento nos sistemas de TI e de gestão de energia?
O nosso controlador de carregamento AC é compatível com várias interfaces e protocolos, como OCPP, MQTT, Modbus/TCP e REST. Isto permite uma integração perfeita em sistemas backend e de Smart Home ou sistemas de gestão de edifícios - incluindo comunicação segura e ligação VPN opcional.
Como é que a infraestrutura de carregamento está protegida contra ciberataques?
O controlador é desenvolvido de acordo com o princípio Secure by Design: apenas as interfaces necessárias estão ativas por defeito, as palavras-passe devem ser selecionadas de forma segura e todas as ligações podem ser encriptadas (por exemplo, através de TLS ou VPN). É também possível efetuar atualizações de segurança e o registo de eventos relevantes para a segurança.
Posso monitorizar e manter remotamente os pontos de carregamento em segurança?
Sim, graças à solução OpenVPN integrada e encriptada, é possível o acesso remoto seguro. Este só é ativado quando necessário (on demand) e protege a sua infraestrutura de carregamento contra o acesso não autorizado. Isto permite-lhe efetuar a manutenção, o diagnóstico e as atualizações de forma segura e eficiente à distância.
Como funciona a gestão de carga e quão flexível é?
O sistema distribui a potência de ligação disponível de forma inteligente e precisa para cada fase para até 48 pontos de carregamento. Reconhece veículos novos, tem em conta os consumidores dinâmicos (por exemplo instalações fotovoltaicas ou outras cargas) e transfere automaticamente as capacidades não utilizadas. Isto significa que cada processo de carregamento é controlado de forma ideal e que o ponto de ligação da rede é protegido de forma fiável.
Como é que os pontos de carregamento se mantêm atualizados do ponto de vista técnico e regulamentar?
As atualizações regulares do software asseguram que as novas funções, as normas de segurança e os requisitos legais (como a ISO 15118, AFIR, legislação de calibração) são implementadas prontamente - sem perda de certificação.
Que opções de personalização existem?
O controlador oferece blocos de função flexíveis (por exemplo ações de eventos), que permitem personalizar a lógica de funcionamento e a conceção.