CHARX connect modular – Tomadas de carga AC para estações de carga e estações de Wallboxes

Tomadas de carga AC para estações de carga e Wallboxes

A terceira geração de tomadas de carga tipo 2 CHARX connect modular é perfeita para estações de carga AC compactas e Wallboxes graças à sua reduzida profundidade de instalação. As tomadas de carga podem agora ser instaladas diretamente na placa de circuito impresso, para além da cablagem clássica. O sistema modular, duplamente premiado, oferece agora ainda mais flexibilidade com três posições de atuador.

Go to Product Detail Page for item 1268355
EV-T2M3SO12-4P-BL-SET - Infrastructure charging socket
EV-T2M3SO12-4P-BL-SET - Infrastructure charging socket
1268355

CHARX connect modular, Type 2, Infrastructure charging socket, 32 A , 480 V AC, Basic, Set, Single-core wires for AC and communication are available separately, see accessories, length: 0 m, locking actuator: 12 V, 4-pos., square, Rear panel mounting, M5 thread, housing: black, without single-core wires, with square protective cover, with LED (common cathode connection), for charging electric vehicles (EV) with alternating current (AC), PHOENIX CONTACT logo, IEC 62196-2

Go to Product Detail Page for item 1164300
EV-T2M3SO12-4P-B - Infrastructure charging socket
EV-T2M3SO12-4P-B - Infrastructure charging socket
1164300

CHARX connect modular, Type 2, Infrastructure charging socket, 32 A , 480 V AC, Basic, Single-core wires for AC and communication are available separately, see accessories, length: 0 m, locking actuator: 12 V, 4-pos., square, Rear panel mounting, M5 thread, housing: black, without single-core wires, for charging electric vehicles (EV) with alternating current (AC), PHOENIX CONTACT logo, IEC 62196-2

Go to Product Detail Page for item 1622317
EV-T2M3S-E-LOCK24V - Locking
EV-T2M3S-E-LOCK24V - Locking
1622317

CHARX connect modular, Type 2, GB/T, Locking, Accessories, Single-core wires connected at one end, length: 0.5 m, locking actuator: 24 V, 4-pos., with single-core wires, without holder, for locking CHARX connect modular infrastructure charging sockets when plug is inserted, IEC 61851-1

Go to Product Detail Page for item 1164420
EV-T2M3SO12-3P-B-SET - Infrastructure charging socket
EV-T2M3SO12-3P-B-SET - Infrastructure charging socket
1164420

CHARX connect modular, Type 2, Infrastructure charging socket, 32 A , 480 V AC, Basic, Set, Single-core wires for AC and communication are available separately, see accessories, length: 0 m, locking actuator: 12 V, 3-pos., square, Rear panel mounting, M5 thread, housing: black, without single-core wires, with square protective cover, for charging electric vehicles (EV) with alternating current (AC), PHOENIX CONTACT logo, IEC 62196-2

NEW
Go to Product Detail Page for item 1822665
CHARX T2M3SO12-4P-4 - Infrastructure charging socket
CHARX T2M3SO12-4P-4 - Infrastructure charging socket
1822665

CHARX connect modular, Type 2, Infrastructure charging socket, 32 A , 480 V AC, Gen 3, Single-core wires for AC and communication are available separately, see accessories, length: 0 m, locking actuator: 12 V, 4-pos., square, Rear panel mounting, M5 thread, housing: black, without single-core wires, for charging electric vehicles (EV) with alternating current (AC), IEC 62196-2

Vantagens

  • Sistema modular com três posições de atuador, indicação LED e obturador
  • A profundidade reduzida é perfeitamente adequada para wallboxes e estações de carga compactas
  • Montagem flexível na placa de circuito impresso ou através de cabos de ligação encaixáveis
  • Robusto e durável graças ao reforço de fibra de vidro e ao revestimento especial dos contactos
  • À prova de água e sujeira, bem como resistente à força transversal graças aos contactos totalmente revestidos
  • Desenvolvido e produzido de acordo com o padrão automóvel IATF 16949

Uma breve introdução: as nossas tomadas de carga AC em vídeo

Tomadas de carga AC CHARX connect modular

A tomada de carga que se adapta Decida você sobre o design, a potência e a gama de funções

Com as nossas tomadas de carga tipo 2 CHARX connect modular, oferecemos um sistema modular inteligente que permite combinar livremente todos os componentes. Pode decidir o design, o tipo de montagem, a potência de carregamento e a gama de funções da tomada de carga para que esta combine perfeitamente com a sua estação de carga ou wallbox – tanto do ponto de vista técnico quanto visual. Os invólucros robustos e reforçados com fibra de vidro de todos os componentes do sistema aumentam a sua vida útil, protegem contra as condições climáticas e dificultam o vandalismo.

O sistema modular oferece as seguintes opções:

  • Posição do atuador às 12 horas, 8 horas ou 4 horas
  • Montagem de placas de circuito impresso ou ligação com fio
  • Corrente de carga de 20 A ou 32 A, monofásica ou trifásica
  • Características opcionais:
    • Sistema de sensores de temperatura PTC
    • Tampa de proteção com design redondo ou angular
    • Indicação de estado com LED RGB livremente controláveis
    • Logótipo do cliente ou identificação "C" conforme DIN EN 17186 em vez do logótipo da Phoenix Contact
    • Obturador para proteção contra toque conforme IPXXD

O sistema modular de CHARX connect modular Configuração personalizada em apenas quatro passos

Passo 1 de 4: selecionar a posição do atuador da tomada de carga tipo 2
Passo 2 de 4: selecionar o tipo de ligação, a potência de carregamento e o sistema opcional de sensores de temperatura da tomada de carga tipo 2
Passo 3 de 4: selecionar a tampa de proteção IP55 opcional e a indicação de estado LED opcional da tomada de carga tipo 2
Passo 4 de 4: selecionar o obturador opcional para a tomada de carga tipo 2
Passo 1 de 4: selecionar a posição do atuador da tomada de carga tipo 2

Atuador às 12 horas, 8 horas ou 4 horas
A tomada de carga está equipada com um atuador de bloqueio de 4 polos com alimentação de 12 V. Selecione entre três posições do atuador para que a tomada de carga se adapte perfeitamente ao espaço de montagem disponível da sua estação de carga.

Formato compacto e com poupança de espaço
Com uma profundidade de apenas 54 mm (sem elemento de tração e atuador), a terceira geração das nossas tomadas de carga oferece uma poupança de espaço de até 38 % em comparação com a sua antecessora. Isto torna-a perfeita para estações de carga particularmente compactas com espaço de instalação reduzido.

Contactos com revestimento especial e totalmente revestidos
Os contactos prateados já são comuns no mercado de E-mobility. Damos um passo em frente e revestimos os contactos de potência e sinal dos nossos produtos adicionalmente num processo especial e complexo. O resultado é uma excelente proteção contra corrosão, uma vida útil excecionalmente longa e uma transmissão de potência eficiente. Além disso, os contactos também são totalmente revestidos. Isto torna-os à prova de água e sujidade e particularmente resistentes às forças transversais.

Passo 2 de 4: selecionar o tipo de ligação, a potência de carregamento e o sistema opcional de sensores de temperatura da tomada de carga tipo 2

Montagem direta na placa de circuito impresso
Se pretender montar a tomada de carga diretamente na placa de circuito impresso, pode utilizar os contactos de pino PCB disponíveis separadamente, que são concebidos para o carregamento monofásico e trifásico com até 32 A. Com os contactos PCB pode equipar a sua placa de circuito impresso através de um processo de solda por onda, de modo a que a tomada de carga possa ser encaixada e facilmente removida em caso de manutenção.

Ligação clássica através de conjunto de cabos
Se optar pela ligação clássica com fio da tomada de carga dentro da estação de carga, oferecemos conjuntos de cabos encaixáveis e, assim, também de manutenção fácil. Ao escolher o conjunto de cabos separadamente disponível, determina a potência de carregamento máxima da sua tomada de carga:

  • Monofásica ou trifásica
  • 20 A ou 32 A
  • 0,3 m, 0,7 m ou 1,5 m

Monitorização opcional de temperatura
Para maior segurança, oferecemos o conjunto de cabos da classe de potência mais elevada (trifásica, 32 A) com sistema opcional de sensores PTC integrado. Isto permite medir e avaliar a temperatura nos contactos de potência para interromper o processo de carregamento em caso de sobreaquecimento e proteger as pessoas e a estação de carga.

Passo 3 de 4: selecionar a tampa de proteção IP55 opcional e a indicação de estado LED opcional da tomada de carga tipo 2

Maior proteção IP e operação simples
Uma tampa de proteção opcional permite-lhe aumenta o grau de proteção da tomada de carga para IP55 e, ao mesmo tempo, pode integrar uma indicação de estado LED. Graças ao funcionamento com uma só mão, a tampa pode ser aberta sem esforço com o conetor de carga, sem necessidade de uma segunda mão.

Design redondo ou angular
Selecione se a tampa de proteção em formato redondo ou quadrado se adapta melhor ao design da sua wallbox ou estação de carga.

Indicação LED opcional
Opcionalmente, a tampa de proteção está disponível com indicação de estado LED integrada. Isto permite detetar logo o estado do ponto de carregamento. Os LED RGB, que podem ser controlados livremente através de MLP (modulação por largura de impulso), podem acender, piscar e pulsar em todas as cores RGB para combinar com sua imagem de marca. A tecnologia de fibra ótica precisa assegura assim um padrão de luz homogéneo com uma difusão ótima. A fonte de alimentação através dos parafusos de montagem também simplifica a instalação e manutenção.

Opções de logótipo
A tampa de proteção está disponível como opcionalmente

  • Com o logótipo da Phoenix Contact gravado
  • Com logótipo do cliente gravado (a pedido)
  • Com campo para autocolante para o logótipo do cliente
  • Com identificação "C" conforme DIN EN 17186
  • Sem logótipo, campo para autocolante ou identificação

Passo 4 de 4: selecionar o obturador opcional para a tomada de carga tipo 2

Proteção contra toque segura
O obturador opcional permite-lhe obter o grau de proteção IPXXD para garantir uma proteção segura contra toque dos contactos de potência e sinal, exigida por normas em alguns países europeus. Assim, o obturador aumenta a segurança elétrica e também protege a estação de carga contra vandalismo.

Operação intuitiva
O seu funcionamento é intuitivo, bastando ligar o conetor de carga para abrir a tampa de proteção. Não é necessário rodar ou empurrar o conetor de carga.

Compatibilidade
O nosso obturador é compatível com todas as tomadas de carga de tipo 2 e tampas de proteção da Phoenix Contact.

Vista 3D

Experimente agora em 3D

Veja o sistema modular composto por cabos de ligação, tomada de carga tipo 2, obturador e tampa de proteção com indicação LED até ao mais ínfimo detalhe. Através da função de zoom e rotação, pode observar o sistema a partir de qualquer ângulo.

Confortável, seguro e com duplo prémio Convença-se das outras vantagens das nossas tomadas de carregamento AC

Uma pessoa liga o conetor de carga AC à estação de carga
Sistema de sensores de temperatura PTC integrados no conjunto de cabos das tomadas de carga AC CHARX connect modular
Entrega dos prémios do German Design Award 2023 e do iF Design Award 2023 para as tomadas de carga AC CHARX connect modular
Uma pessoa liga o conetor de carga AC à estação de carga

Quer seja ao telefone ou com um saco de compras na mão: em situações de carregamento quotidianas, os condutores de veículos elétricos têm frequentemente apenas uma mão livre para ligar o cabo de carregamento à estação de carga.

É por isso que concebemos consistentemente as nossas tomadas de carregamento AC para serem operadas com uma só mão: tanto a tampa de proteção como o obturador podem ser abertos sem esforço com o conetor de carga, sem necessidade de uma segunda mão. Uma pequena caraterística com um grande efeito que muitos dos nossos clientes apreciam.

Sistema de sensores de temperatura PTC integrados no conjunto de cabos das tomadas de carga AC CHARX connect modular

Com o sistema de sensores de temperatura integrado como opção no conjunto de cabos, a tomada de carga está protegida contra o sobreaquecimento, que pode ser causado, p. ex., por corpos estranhos ou sujidade. Isto protege os utilizadores do perigo e a estação de carga de danos dispendiosos.

O sistema de sensores é constituído por uma cadeia de resistências PTC por contacto de potência. Ao registar os valores de resistência, o controlador de carregamento pode iniciar um desligamento imediato se for excedida uma temperatura limite.

Entrega dos prémios do German Design Award 2023 e do iF Design Award 2023 para as tomadas de carga AC CHARX connect modular

O CHARX connect modular foi distinguido com dois prestigiados prémios de design pelo seu design modular e atraente:

  • iF Design Award 2023
  • German Design Award 2023

O nosso princípio modular inteligente, que permite que todos os componentes sejam livremente combinados e adaptados às aplicações do cliente, desempenhou um papel fundamental na avaliação do júri.

O seu contacto pessoal

Para todas as questões sobre os nossos produtos e soluções

André Almeida
André Almeida
Business Development E-Mobility
+351 92 529 3953
Terei todo o prazer em aconselhá-lo no seu projeto de infraestrutura de carregamento.