ELR W3- 24DC/500AC- 2 - Solid-state reversing contactor
2297293

Three-phase solid-state reversing contactor with 24 V DC input, 2 A output current, zero voltage switch, optionally with thermal fuse

Докладно про виріб









Сумісна продукція



Переваги

Optional thermal fuse
Stable and short switching times
Noise and wear-free switching
Long service life
Integrated protection circuit
Integrated locking and load wiring
High switching frequency