PSD-S WIN SET-1MA-3SL/UL
-
Wireless elements
2701563
Set with C-UL-US approval for the WIN signal tower wireless system, consisting of one master with antenna, three slaves, software CD, USB cable (3 m), four rubber feet, and mounting material for panel mounting the master
Доступно для безкоштовного завантаження.
Матеріали для завантаження
Докладно про виріб
Сумісна продукція
Переваги
Repeater for increasing the range integrated in each wireless element
Existing signal towers can be extended without additional wiring
Simultaneous detection of up to 50 wireless elements
Can be operated parallel to other wireless applications
Error messages can be sent via e-mail
Range of a wireless element with a free line of sight of up to 300 m