PSD-S MUX SET - Wireless elements
2700683

Wireless multiplexer set for mirroring the status of a signal tower to another signal tower; set consists of a master with external antenna and a slave with internal antenna, 24 V AC/DC, black

Докладно про виріб







Сумісна продукція


Переваги

Existing signal towers can be extended without additional wiring
Can be operated parallel to other wireless applications
Range of a wireless element with a free line of sight of up to 300 m