WP 6101-WXPR - Web panel
1650120

Is being prepared to meet the requirements of the CRA

6th generation rugged web panel, 10.1″, format (16:9) XGA, PCAP robust specification

Доступно для безкоштовного завантаження. Матеріали для завантаження

Докладно про виріб








Сумісна продукція



Переваги

Robust hardware for harsh environments with 3 mm thick glass, larger heatsink, and stronger housing
Open and usable in any third-party system
Ideal for any HTML5 or browser-based visualization
Can be operated with gloves and suitable for use in damp environments
Resistant to UV and IR radiation
Display can be read in sunlight