WP 15T - Web panel
2700935

Web panel, 38.1 cm / 15"-TFT display (analog resistive (polyester)), 1024 x 768 pixel(s) (XGA), 65536 colors, Arm9™, 200 MHz, 2x USB Host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows® CE 5.0, MicroBrowser, without bus system.

Докладно про виріб








Переваги

Energy efficient due to LED backlighting
Easy device replacement - the visualization project is saved on the PLC (web server)
Display available in sizes from 8.9 cm (3.5") to 38.1 cm (15")
Short startup time
Easy installation, low installation depth, and compact design
Micro browser (WebVisit client) integrated as standard in all devices