WP 04T/701900 - Web panel
2913797

Web panel, 8.9 cm / 3.5"-TFT display (Resistive industrial touch screen), 320 x 240 pixel(s) (QVGA), 65536 colors, Arm9™, 200 MHz, 2x USB Host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows® CE 5.0, MicroBrowser, without bus system.

Докладно про виріб







Сумісна продукція


Переваги

Display available in sizes from 8.9 cm (3.8") to 38.1 cm (15")
Easy device replacement - the visualization project is saved on the PLC (web server)
Energy efficient due to LED backlighting
Short startup time
Neutral front
Easy installation, low installation depth, and compact design