VISU+ 2 RT-D 1024 AS OPC
-
Visualization software
1478439
Runtime license for Visu+ including alarm dispatcher, OPC server (DA and UA), and alarm statistics functions, with the I/O data and variables in the scripting limited to 1024 bytes. In addition, 2 direct driver connections are possible.
Доступно для безкоштовного завантаження.
Матеріали для завантаження
Докладно про виріб
Сумісна продукція
Переваги
Access protection with user management
Fully scalable process diagrams for using one design on different devices and monitor sizes
Multilingual software and projects, thanks to Unicode support and online selection
Full SCADA (Supervisory Control And Data Acquisition) function with visualization, trend representation, and alarm management
Control coupling with OPC and 2 direct drivers
Direct driver connection to controllers, e.g., to Siemens S7 or via Modbus/TCP and Modbus/RTU
Data logging, trend display, and recipe management
Scripts can be created in VBA and IL