TTC-3-1X2-24DC-PT - Surge protection device
2907325

Surge protection for a 2-wire floating signal circuit, e.g., 0(4) mA ... 20 mA current loop, HART-compatible. Can be used in safety-related circuits up to SIL 3.

Докладно про виріб









Сумісна продукція



Переваги

Extremely space-saving installation with the narrowest overall width of just 3.5 mm
Cost-optimized with tailored product features
Finding the right product for all possible requirements in MCR applications is easy, thanks to the complete range of products with customized features