AB-SK/E-NS 35 - Support bracket
3213111

Support bracket, Bracket for busbars, set every 20 cm, depth: 33.7 mm, width: 56 mm, height: 50 mm, number of positions: 2, color: silver-colored, mounting type: DIN rail mounting

Докладно про виріб








Сумісна продукція


Переваги

Version for NS 35 DIN rail mounting
T-shaped support brackets for space-saving direct mounting and free positioning on the mounting panel
Suitable for SK 5 to SK 14, SKS 8, and SKS 14 shield connection clamps