IB IL PM 3P/N/EF-2MBD-PAC - Function module
2700576

Inline power measurement terminal for direct measurement of AC currents up to 5 A, including neutral conductor current and phase conductor voltages up to 400 V AC (phase/neutral conductor) or 690 V AC (phase/phase) complete with accessories (connectors and labeling fields), transmission speed 2 Mbaud

Докладно про виріб







Сумісна продукція



Переваги

Diagnostic and status indicators
Triggers for meas. intervals can be freely defined
3 inputs for outer conductor voltages up to 690 V AC, supports direct connection
4 inputs, 0 A AC ... 5 A AC for phase currents and neutral conductor current