SOL-ES-SR300-D1 - Sensor
1927013

Hukx pyranometer for measuring the irradiation intensity in W/m2 with a 180° aperture opening. The measured value is provided via Modbus/RTU (RS-485). Corresponds to accuracy class A (“Secondary Standard”) in accordance with ISO 9060.

Докладно про виріб








Переваги

Heated for high data availability, featuring new RVH™ technology
Corresponds to IEC 61724-1, Class A (highest precision)
Includes ISO 9060 testing certificates for Secondary Standard classification
Efficient calibration and maintenance organization