DIKD 1,5-PV BK - Initiator/actuator terminal block
2715571

Initiator/actuator terminal block, with equipotential bonder, nom. voltage: 250 V, nominal current: 24 A, connection method: Screw connection, 1st, 2nd and 3rd level, Rated cross section: 2.5 mm2, cross section: 0.2 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: black

Докладно про виріб









Сумісна продукція



Переваги

The potential distributor terminal block is available with gray, blue or black insulating housing for clear potential identification
Bridgeable upper level for potential distribution over more than 6 terminal points
Space-saving potential distributor terminal block