PHT22-S32 - Selector switch
1108231

Selector switch, 22 mm, circular, 3 switch positions, self resets from left to the center, right self-locking

Докладно про виріб









Сумісна продукція



Переваги

22 mm selector switch – precise operating mode selection
3 positions (45°/0°/45°) – left reset and right detent
Clearly defined switch positions for safe operation
Robust industrial design for durable use
Designed for modular combination with PHT22 contact and LED modules