The latest generation of INTERBUS proxies seamlessly integrate a complete INTERBUS system together with all its functions into a higher-level control system with PROFINET functionality. Using GSDML files, the parameterization can be integrated perfectly into the higher-level engineering system.
The devices offer the following features:
- Data exchange, diagnostics, and parameterization are via the PROFINET protocol
- They can be integrated and parameterized in any controller using the PROFINET functionality
- LLDP support for topology detection
- PROFINET update rates ≥ 1 ms
FL NP PND-4TX IB
-
Proxy
2985974
Proxy for PROFINET-RT-IRT, G4 functionality, INTERBUS proxy with integrated 4-port switch
Доступно для безкоштовного завантаження.
Матеріали для завантаження
Докладно про виріб
cUL Listed
Ідентифікатор відповідності: E140324Сумісна продукція
Переваги
PROFINET update rates = 1 ms
Can be integrated and parameterized in any controller using the PROFINET functionality
Data exchange, diagnostics, and parameterization are via the PROFINET protocol
LLDP support for topology detection